Skip Navigation Linkssick.com > EN > Home > Products > New Products > Analyzers and Systems
Print
Home>Products>New Products>Analyzers and Systems

Find our products & solutions

Contact

SICK MAIHAK GmbH
Nimburger Strasse 11
79276 Reute
Germany
Click to show / hide content block    Page Header
Show Page Header 

Install and forget. 

Dust Monitors Series DUSTHUNTER 

 
   Web Part Container
Dust measuring device DUSTHUNTER
We set new standards for dust measurement. Our new, robust and low-maintenance dust monitors are extremly durable. Wherever you are measuring all over the world. Regardless how difficult the conditions are. One DUSTHUNTER will fit.
   Tab Section
Show 3 Tabs 
 

Product features 

 
  • Measurement of dust concentrations irrespective of gas velocity, humidity or charge of the particles
  • Simple installation and commissioning, as well as comfortable operation
  • Long maintence-free periods
  • Condition-based maintenance signals
  • Inputs and outputs are modularly upgradable
  • Automatic control of zero and reference point

Applications 

 
  • Emission monitoring of power stations, waste incineration plants and heating installations
  • Monitoring of filter plants
  • Dust concentration measurement in cement plants
  • Monitoring of dust loads in factory workshops
  • Measurement of dust concentrations in exhaust gas and exhaust air ducts up- and downstream of a filter
  • Monitoring of dust loads in factory workshops

Customer's benefit 

 
  • Several measuirng principles and device types for various applications available
  • Also for difficult duct geometries and medium conditions
  • Type approved under the terms of EN15267-3 for applications according 2001/80/EC and 2000/76/EC
  • Low maintenance due to self-monitoring and contamination measurement
  • Flexible by means of modularly expandable in- and outputs
  • Simple installation, commissioning and comfortable operation
Button to start the search