Flexibility guaranteedFeaturing possible detection ranges from 32 mm to 256 mm, the MPS offer a maximum amount of flexibility. As a result, the T-slots on the cylinder do not have to be occupied by a large number of sensors for individual switching points, thus eliminating the need to adjust them mechanically. In addition, MPS allows free selection of the installation direction – which ensures an optimum cable outlet.
User-friendly commissioningThe MPS from SICK convince due to installation and adjustment within a matter of minutes. The sensors can be placed from above into all of the common T-slots via drop-in, with two bolts attaching them firmly. The zero and end points can be adjusted with the push of a button. Commissioning is supported by the “in-range” LED display that shows the respective current position of the piston. In case of a product change, the new switching points are defined via the controller – mechanical resetting of any position switches on the cylinder is no longer required at all.
Precise position detectionElectrical adjustment of the measuring range achieves optimum resolution and linearity with respect to any construction length. Since the housing design also minimizes blind zones, losses in stroke are avoided – in this way, short-stroke cylinders in particular can be used for their entire piston travel.
Unrivalled speedAll of the MPS offer a scan rate of 0.5 ms and thus an added gain in efficiency – as this amounts to many times the rate common on the market to date. Therefore, machines with fast cycle times can now also benefit from analog distance measurement.