Skip Navigation Linkssick.com > EN > Home > Public Relations > Press releases
Print

Versatile and rapid: the IDM140-2 Bluetooth hand-held bar code scanner – no cables required 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2010-01-21 

Waldkirch, Innovation No 50, 2010   
With the IDM140-2 Bluetooth, SICK is offering a new hand-held bar code scanner for maximum flexibility and mobility. The device achieves read ranges of up to 600 mm and reads bar codes up to a module resolution of 0.076 mm. There is also a variant for reading PDF417 and other stacked codes. As usual, the IDM140-2 Bluetooth radio variant is also easily parameterised by reading configuration codes, or with the intuitive “IDM Setup Tool” configuration software.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

Mobility through long range and intermediate storage function

Those working with the IDM140-2 Bluetooth can exploit the long radio range between the basis station and the scanner itself. Codes can be identified at distances of up to 30 m without any cables. When out of range, up to 5,000 EAN-13 codes can be temporarily stored. Up to seven radio scanners can be operated simultaneously from a single basis station. As an alternative to the basis station, the radio scanner can also communicate directly with other Bluetooth devices (e.g. a USB Bluetooth dongle).

With its high scanning rate of 500 scans/second, as well as its robust and user-friendly design, the IDM140-2 Bluetooth represents an ideal solution for many bar code applications in the areas of office or factory automation, as well as in warehousing and logistics. 

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
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
For decades, SICK has been one of the world’s most innovative companies in the sensor sector. The latest technological knowledge and processes are implemented in innovative products and system solutions. They position SICK as a technology and market leader in the customer segments of factory, logistics and process automation.

More than 50 innovations in sensor and control solutions are planned for the period from February 2009 to February 2010. SICK will launch a new product each week as part of its “SICK Innovation Marathon 2009”. All innovations – from No. 1 to No. 52 – are more than just products: they solve tasks intelligently, efficiently and precisely. And create unbeatable customer advantages.