SICK now introduces the IVC-3D stainless steel smart camera, the newest member of the IVC-3D product family. This new IVC-3D variant is specially designed for harsh environments combining imaging, lighting and analysis in a single, robust, stainless steel housing.
IVC-3D stainless steel is perfect for a wide range of applications in the food and beverage industry. The hygienic, IP 67-rated design is easy to clean, and ECOLAB certified to be resistant to aggressive cleaning agents and disinfectants. This smart camera enables high-speed production processes to run smoothly through precise shape and volume measurements with instant evaluation and response.
Robust solutions for harsh operating conditions 3D imaging is ideal where height, shape and volume are important features in production. The IVC-3D makes highspeed production processes cost-effective and accurate. Packaging problems are minimized and product quality meets customers’ highest expectations. Critical aspects in food applications often deal with measuring volumes, portions and fill levels. The IVC-3D stainless steel is well fitted for food production processes and measures all these features independently of color and contrast variations. This flexibility enables manufacturers to reduce waste and optimize production costs. The IVC-3D camera’s unique capabilities put it far ahead of standard 2D vision systems in many cases.
IVC-3D makes advanced 3D vision easy IVC-3D was the first 3D smart camera available, and still keeps its market-leading position. The third dimension is created by laser triangulation: A 3D image is created as the object moves under a laser beam. Measuring in 3D provides information about object height, shape and volume, independent of contrast and color. With the IVC-3D, applications and processes are kept at the highest levels of performance. It is easily configured with a PC using the IVC Studio user interface. An emulator allows users to work off-line and test their applications on batches of stored images. In addition, powerful toolsets for image analysis and communication make interfacing with PLCs, robots and control systems easy. Once the application is set up, the computer is not needed as the IVC smart cameras operate stand-alone or as part of the factory network.
Keep production processes flowing, eliminate waste and enable consistent quality: the IVC-3D stainless steel smart camera cuts production costs through accurate measurements and precise portioning and will be a key success factor in today’s demanding food and beverage industry.
For decades, SICK has been one of the most innovative companies in the sensor sector. The latest technological knowledge and processes are implemented in innovative products and system solutions. They position SICK as a technology and market leader in the customer segments of factory, logistics and process automation.
More than 50 innovations in sensor and control solutions are planned for 2009. SICK will launch a new product each week as part of its “SICK Innovation Marathon 2009”. All innovations – from No. 1 to No. 52 – are more than just a product: they solve tasks intelligently, efficiently and precisely. And create unbeatable customer advantages.