The V180-2 series of cylindrical photoelectric switches is positioned in the market as a trouble-free, reasonably priced solution for object detection. The variety of types concentrates upon the most important aspects and allows rapid and application-oriented selection of the suitable sen-sor. Decisions regarding the three scanner versions are based upon the required range: 100 mm, 400 mm or 800 mm. The photoelectric reflex switch with polarisation filter offers first-class results at a range of 4 m in all environmental conditions. The through-beam photoelectric switch, with its range of 20 m, is the solution for long object distances. Dynamic processes, in particular, in which objects must be detected at high speeds, profit from the short response times of all V180-2 devices.
Brilliantly universalIn addition to reliable object detection, all devices meet many users’ important additional auto-mation requirements. Thanks to the widespread M18 design, they are rapidly installed; they are easily aligned with the help of the bright, red transmission LED; and, with two LEDs and a 360° display, offer optimum visualisation of operating states. In economic terms, restricting type vari-ety and device features to the most important leads to an attractive price/performance ratio.
The V180-2 is therefore in many ways the perfect cost-efficient solution…
For decades, SICK has been one of the world’s most innovative companies in the sensor sector. The latest technological knowledge and processes are implemented in innovative products and system solutions. They position SICK as a technology and market leader in the customer segments of factory, logistics and process automation.
More than 50 innovations in sensor and control solutions are planned for 2009. SICK will launch a new product each week as part of its “SICK Innovation Marathon 2009”. All in-novations – from No. 1 to No. 52 – are more than just products: they solve tasks intelli-gently, efficiently and precisely. And create unbeatable customer advantages.