Skip Navigation Linkssick.com > EN > Home > Public Relations > Press releases
Print

Simply better: DT50 Hi the distance sensor – New enhancements provide exceptional measurement capabilities 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2009-09-08 

Waldkirch, Innovation No 31 2009   
After the successful market launch of the DT50 at the end of last year, SICK has extended its distance product range by introducing a superior version, the DT50 Hi. The particular focus when developing the DT50 Hi was to improve the measurement performance. Combined with the strengths of DT50 this new version provides a highly reliable, flexible and accurate distance sensor, which is easy to use. As a result, production processes can be improved with minimum installation and maintenance costs.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

The DT50 Hi provides twice the range and triple the precision of the standard DT50. With a 20 m sensing range, a highly stable output and two laser class options, the DT50 Hi precisely measures the distance to nearly any target with 1 mm repeatability, which is unique to the market. The sensor’s optimized high definition distance measurement (HDDM) algorithm provides outstanding measurement performance. The HDDM platform provides greater precision at longer sensing distances and an industry-leading operating temperature range and ambient light tolerance. Furthermore, the response time as well as the accuracy of the DT50 Hi has been significantly enhanced compared to the standard model. The DT50 Hi comes with an analogue and switching output.

Flexibility: The Sensor for different applications

With its 20m-range, the DT50 Hi can solve a wide selection of applications, including monitoring the distance on monorail conveyors, collision prevention for gantry cranes and automated guided vehicles in addition to general positioning. But the DT50 Hi also solves applications in production and process technologies, e.g., small part detection from large distances, positioning welding robots, regulating tension via loop monitoring during tyre production or on packaging machines and printing plants.

Ease of use: fast and easy commissioning

This next generation DT50 Hi was engineered for ease of use. In order to offer a common and intuitive user interface, the display and menu structure from the DT20 Hi and DT50 is also used for this new device. Thanks to the red laser spot, it is very easy to precisely align the DT50 Hi, especially when using the optional fine adjustment bracket. Another aspect, which increases the level of flexibility and therefore reduces the installation and commissioning costs, is the 100% mechanical compatibility of DT50 and DT50 Hi - thus making an upgrade to the high-performance version possible at any time.

High reliability: increased machine availability

The DT50 Hi is not only entirely free of maintenance, but also highly immune to ambient light (up to 40 kLux) and generally offering the very highest measurement reliability thanks to the new HDDM algorithm. As a result of the sensor’s rugged device design, such as its IP65 zinc die-cast housing, replaceable protective front screen for welding applications, and wide operating temperature range (-30°C to + 65°C), the DT50 Hi is just as suitable for cold storage as for steelworks and hot rolling mills.

The DT50 Hi is the right choice for any customer requiring premium performance to improve product quality and maximise machine reliability.

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Show Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

For decades, SICK has ranked among the most innovative enterprises globally in the sensor industry. The latest technological insights and methods are implemented into innovative products and system solutions. They position SICK as a technological and market leader in the customer segments of factory, logistics, and process automation.

For 2009, more than 50 innovations in sensor and control solutions are scheduled. In the context of the “SICK Innovation Marathon 2009,” SICK will launch one new product per week. All of the innovations numbered 1 to 52 are more than just products: they solve tasks intelligently, efficiently, and precisely – thus creating superior customer benefit.

 

Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Button to start the search