SICK has expanded its range of products with a series of powerful pressure transmitters, for measuring pressures in liquids and gases, in order to meet the demands industrial customers make of sensors for their machinery or plant – from a single source, to the customers’ advantage. SICK has mainly developed the new devices for use in factory automation. Whether in the car industry, vehicle assembly, machine tool construction, the electrical industry or in the packaging industry, the product range – with the innovative PBS pressure switch and two series of pressure transmitters, PBT and PFT – is ideally suited for not only covering the most varied of requirements, but also offering customers optimum cost-efficient solutions from a single source.
The PBS pressure switch is a powerful and space-saving pressure measurement device. It combines pressure transmitter, pressure switch and an indicator unit in a single device. Thus an analogue output is available optionally, in addition to the one or two switching outputs. Its intuitive adjustment, using three buttons and a display on the device, is oriented upon recommendation 24574-1 of the German Engineering Federation (VDMA) and makes operation particularly easy: the menu is simple to understand, spurious inputs are practically impossible, and setup only takes a few moments.
The PBS demonstrates particular flexibility regarding mounting. It is available with common process connections and thus requires no adapter. Its display and the electrical output can be turned opposite to the process connection or to one another. Mounting with an unrestricted view of the display and with optimum cable guidance is therefore possible even when space is limited. The attractive price/performance ratio and minimised setup times offer users considerable cost advantages.
As standard pressure transmitters for measuring liquid and gas pressures, the PBT Basic series offers an excellent price/performance ratio and covers most applications in factory automation. Simple and rapid installation, the availability of common process connections and the compact housing round out the description of this uncomplicated, but nevertheless powerful, all-round talent.
Special areas of use are covered by the PFT series. Further optional features such as a greater level of accuracy, expanded temperature range, flush-front measurement membrane or numerous optional process connections make the PFT a real specialist for demanding measurement tasks.
With the new pressure switch and two pressure transmitter series, SICK offers a well-rounded portfolio of high-quality sensors for universal industrial use.
For decades, SICK has been one of the world’s most innovative companies in the sensor sector. The latest technological knowledge and processes are implemented in innovative products and system solutions. They position SICK as a technology and market leader in the customer segments of factory, logistics and process automation.More than 50 innovations in sensor and control solutions are planned for 2009. SICK will launch a new product each week as part of its “SICK Innovation Marathon 2009”. All innovations – from No. 1 to No. 52 – are more than just products: they solve tasks intelligently, efficiently and precisely. And create unbeatable customer advantages.