Skip Navigation Linkssick.com > EN > Home > Public Relations > Press releases
Print

WL27-3 photoelectric switch with light array: enormously versatile and economical object detection 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2009-07-07 

Waldkirch, Innovation No 22 2009   
SICK is presenting a new WL27-3 photoelectric switch, the Reflex Array Sensor, with a 50 mm light array. The leading edges of small, flat, transparent or heterogeneous objects are reliably detected within the light array regardless of their position – on a conveyor system or during ejection on discharge. The Reflex Array Sensor considerably reduces installation costs and shortens commissioning times – beating conventional solutions (involving several individual photoelectric switches or a small light grid) in cost comparisons.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

The Reflex Array Sensor is the ideal solution when “classic” photoelectric switches cannot cope with small object height differences because the leading edge is detected too late or signal interruptions are triggered by heterogeneous objects in the light beam. The light-intensive red PinPoint LED, in combination with the special sensor optics, generates a constant 50-mm-wide light array between the photoelectric switch and the reflector. This allows the reliable detection of objects larger than 12 mm with varying positions or heights. Thanks to PinPoint Technology, the Reflex Array Sensor has a range of 4.5 m.

 Rapidly ready for operation

The time factor is not an issue in the installation and commissioning of the Reflex Array Sensor. Only one sensor, only one connector for the power supply, and only one reflector considerably reduce the installation effort compared to former sensor concepts. The same applies for commissioning: the red light array is highly visible on the reflector thanks to the PinPoint LED. Alignment is supported by the two indicator LEDs. They light up when the light array is entirely reproduced on the reflector after teach-in. If they blink, the operator can immediately optimise alignment so that the light array is available with its full 50 mm width.

Cost-effective solution for wide variety of applications

Cost efficiency is the top priority for today’s automation solutions. The WL27-3 with its light array meets this demand. The sensor wins cost comparisons in two regards. The Reflex Array Sensor is ahead when one considers the number of components to be installed: with just one sensor housing, one connector and one reflector, both installation and wiring costs are reduced by up to 50% in comparison with double photoelectric switches (with two sensors, two connectors and one reflector) or light grids (each with a transmitter and receiver to be wired up).

The  Reflex Array Sensor with its light array opens up both technically and economically interesting application fields. These include, for example, the detection of curved wooden slats and metal parts; irregular packages and bags; or glass. Further applications include the counting of parts or monitoring ejection systems.

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Show Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

For decades, SICK has been one of the world’s most innovative companies in the sensor sector. The latest technological knowledge and processes are implemented in innovative products and system solutions. They position SICK as a technology and market leader in the customer segments of factory, logistics and process automation.

More than 50 innovations in sensor and control solutions are planned for 2009. SICK will launch a new product each week as part of its “SICK Innovation Marathon 2009”. All innovations – from No. 1 to No. 52 – are more than just products: they solve tasks intelligently, efficiently and precisely. And create unbeatable customer advantages.

 

Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Button to start the search