The displacement sensors of the OD series from SICK meet high accuracy and speed demands when measuring objects in the micron range. They are used, among other areas, in the electronics, robotics, automotive and packaging industry. Most often they monitor the position of objects; measure profiles, diameters or thicknesses. On irregular surfaces the smallest deviation or notch can be detected. Generally speaking the OD Value takes on all quality relevant functions where µ-meters matter, e.g. for inline quality inspection, process regulation or product classification.
Signal output as desired
Four different interfaces are available for integrating OD Value distance sensors, which require no supplementary evaluation unit. In addition to the RS-422 option with a switching output, there is a model with two switching outputs, as well as variants with an analogue current or voltage output (4 - 20 mA or 0 - 10 V) and two switching outputs available. The series therefore offers maximum flexibility for its integration into any factory automation application.
Simply better quality
In addition to all its precision and flexibility the OD Value series are particularly easy to operate. The sensors are taught an object’s pattern, for example, via teach-in. A press of a button is all that’s required and measurement can begin – with a measurement frequency of up to 2 kHz if necessary. Its enclosure rating of IP67 allows the OD Value to master harsh operating conditions. This feature plus its very competitive price level opens up many other areas of use, e.g. in the packaging, paper and timber industries, in addition to its traditional applications in the automotive electronics, and robotics market.
For decades, SICK has been one of the most innovative companies in the sensor sector. The latest technological knowledge and processes are implemented in innovative products and system solutions. They position SICK as a technology and market leader in the customer segments of factory, logistics and process automation.
More than 50 innovations in sensor and control solutions are planned for 2009. SICK will launch a new product each week as part of its “SICK Innovation Marathon 2009”. All innovations – from No. 1 to No. 52 – are more than just a product: they solve tasks intelligently, efficiently and precisely. And create unbeatable customer advantages.