“Line-for-line further ahead” – this is what the new Ax20 array sensor that SICK is presenting at the SPS/IPC/DRIVES fair promises. The sensor has a high-resolution line array with which the most varied of objects can be detected with a repeat accuracy of 50 µm. Whether for detecting edges, inspecting material thicknesses, counting parts or determining positions – the rapid line sensor, offering a hitherto impossible level of compactness and flexible mounting, opens up new automation solutions.The Ax20’s scanning method of operation, as a result of which no supplementary reflector is required, is a major advantage. The measurement area can be up to 30 mm wide. Its adjustment is particularly easy thanks to the visible white light. In addition, the sensor is highly immune to ambient light and always supplies precise and reliably results regardless of the reflectivity properties of material surfaces – without any need for teach-in.Of interest in numerous tasksWith its compact housing and appropriate mounting accessories, the Ax20 offers a high level of installation flexibility. This is as important for applications in packaging machines, in the print and paper sector, or in metal processing, for example, as the numerous ways in which the measurement values can be used. Typical areas of use for the scanning line sensor include the provision of measurement values for controlling the sides of webs of endless materials such as foils, paper or fleeces, whose passage through a machine can be regulated according to the signals transmitted via the analogue 4-20 mA output. Detection can take place both via the edge of the web and on the basis of a line on the material. The continuous application of a material, e.g. a strip of glue applied by a glue applicator system, can be detected and tracked with maximum precision. The Ax20 also offers interesting opportunities in the area of position detection. The position of, for example, sheets of paper, flat workpieces or electronic cards can be reliably determined with the assistance of the Ax20. Finally, the Ax20 is an ideal solution for counting the number of parts ejected from a machine. Tablets, screws or other small parts that pass through the measurement field in free fall are reliably detected and counted by Ax20 line sensors.