Skip Navigation Linkssick.com > EN > Home > Public Relations > Press releases
Print

More bits for the absolute encoder portfolio 

 
Click to show / hide content block    Page Header
Show Page Header 
Hide Date 
Hide Subtitle 
Hide Leadtext 

2008-11-01 

Waldkirch / Donaueschingen, November 2008   
With 30-bit resolution and greater ruggedness, the new AFM60 absolute multiturn encoder from SICK STEGMANN sets a new standard. Its smaller brother, the AFS60 absolute single-turn encoder, impresses through its high resolution of 18 bits. Thus the two new product families are particularly suitable for harsh operating conditions in which both maximum accuracy and availability are important.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
With 30-bit resolution and greater ruggedness, the new AFM60 absolute multiturn encoder from SICK STEGMANN sets a new standard. Its smaller brother, the AFS60 absolute single-turn encoder, impresses through its high resolution of 18 bits. Thus the two new product families are particularly suitable for harsh operating conditions in which both maximum accuracy and availability are important.

With its maximum single-turn resolution of 18 bits, the AFS60 is one of the best in its market segment. Supplemented with 12-bit multiturn resolution, the single-turn becomes the AFM60 multiturn encoder with an “absolute” top value of 30 bits.

Rugged optical system


The AFM/AFS60 series are characterised by extreme sturdiness for optical systems. Firstly, this is due to the nickel code disk. Given the same resolution, it is much more robust than code disks made of glass. Compared to plastic code disks it offers better resolution and is so temperature-resistant that the AFM/AFS60 can be used at ambient temperatures of from -20°C to +100°C. In addition, the expanded 30 mm shaft bearing of the AFM/AFS60 ensures considerably greater ruggedness than encoders with blocked ball bearings. Even at maximum operating speeds, the enlarged bearing distance leads to an optimum true running and lack of vibrations that was hitherto impossible.

Many variants available

Each device in the AFM/AFS60 series, with industrially proven 60 mm housings, is available as a clamping or a servo-flange version for solid round shafts. Moreover, users can choose between M12 or M23 plug connections, or opt for cable exits that can be used radially or axially – with various connector lengths. This reduces the number of different variants and simplifies installation when space is limited.

Uniform programming throughout the portfolio


Both the AFM60 and the AFS60 have an SSI interface. In addition, they can be programmed using the same programming tool, which has already proved itself in use with the DFS60 series from SICK STEGMANN. So that now, for the first time, incremental, absolute single-turn, and absolute multiturn encoders can be parameterised with a single programming tool.
Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Button to start the search