Skip Navigation Linkssick.com > EN > Home > Public Relations > Press releases
Print

Small and nimble: DDS36x/50x position encoders 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2010-01-08 

Waldkirch, Innovation No. 48 2010   
The small DDS36 and DDS50 incremental encoders are the first choice when low-cost, simple positioning tasks need to be implemented in industrial automation. They very accurately and reliably position machines and plant parts, especially when used in applications where limited space is available. The hollow-shaft version is particularly space-saving, because it allows simple and direct installation on the motor shaft without the need for a coupling.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

The new DDS36 and DDS50 series consists of optical incremental encoders in aluminium housings, used for positioning and speed measurement in factory automation. The DDS36 is available in blind hollow shaft and solid shaft versions. The blind hollow shaft allows simple and direct mounting on the motor shaft without the need for a coupling. The solid shaft designs, however, are also ideally prepared for use in applications with limited space and are available for selection from a complete product portfolio.

Interested?

Product features:

  • Available with 36 or 50 mm diameters
  • Variety of electrical interfaces
  • Blind hollow shaft or solid designs
  • Optical technology
  • Aluminium housing
  • Connection: 1.5 m, 3 m and 5 m cables; axial
  • Line numbers from 100 to 2,500
  • Operating temperature range from -10°C to +70°C
  • IP65 enclosure rating

Customer advantages:

  • Small, economical encoder with optical technology and very good performance
  • Simple and direct mounting on the motor shaft without the need for a coupling (blind hollow shaft version)
  • Use in applications with limited space
  • Implementation of reasonably priced applications requiring lower performance levels
  • Selection from a complete product portfolio

Typical areas of use

Positioning and speed measurement applications in factory automation with the small, reasonably priced encoders, offering very good performance.

 

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Show Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

For decades, SICK has been one of the world’s most innovative companies in the sensor sector. The latest technological knowledge and processes are implemented in innovative products and system solutions. They position SICK as a technology and market leader in the customer segments of factory, logistics and process automation.

More than 50 innovations and control solutions are planned from February 2009 until February 2010. SICK will launch a new product each week as part of its “SICK Innovation Marathon 2009”. All innovations – from No. 1 to No. 52 – are more than just products: they solve tasks intelligently, efficiently and precisely. And create unbeatable customer advantages.

Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Button to start the search