Skip Navigation Linkssick.fr > FR > Accueil > Services et support > Equivalences produits > Equivalences produits - série W4
Print

Equivalences produits  

 
Click to show / hide content block    Page Header
Hide Page Header 
Hide Date 
Hide Subtitle 
Hide Leadtext 

 

   
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Show Title 
Hide Subtitle 
Show Image 
 

Remplacement Série W4 -> Série W4-3 

 

 
 
 Référence  Désignation  Remarque - Différence    Référence  Désignation  Remarque - Différence
Détection directe avec élimination de l'arrière plan            
1013776 WT4-P132   >>  1028094 WTB4-3P1361  
1015305 WT4-P135  Sortie câble 5m >> 1028094 WTB4-3P1361 Sortie câble 2m 
1013778 WT4-P330   >>  1028099 WTB4-3P2161  
1012099 WT4-P331   >> 1028097 WTB4-3P3161  
1015393 WT4-F331 >> 1028106 WTB4-3F3161
Click to show / hide content block    Web Part Container
Click to show / hide content block    Content Block 02
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Button to start the search