Skip Navigation Linkssick.fr > FR > Accueil > Services et support > Equivalences produits > Equivalences produits - série W24
Print

Equivalences produits 

 
Click to show / hide content block    Page Header
Hide Page Header 
Hide Date 
Hide Subtitle 
Hide Leadtext 

 

   
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Show Title 
Hide Subtitle 
Show Image 
 

Remplacement Série W24 -> Série W24-2 

 

 
 
 Référence  Désignation Remarque - Différence     Référence  Désignation  Remarque - Différence
Détection directe avec élimination de l'arrière plan            
 1013120  WT24-X4601   >>  1040722  WT24-2X400  
 1011974  WT24-X2101   >> 1041910  WT24-2X200  
 1011973  WT24-X4101   >> 1040722  WT24-2X400  
 1011537  WT24-B4131   >> 1017885  WT24-2B420  
 1011483  WT24-V5101   >> 1017855  WT24-2V510  
 1011482  WT24-V5401   >> 1017888  WT24-2V540  
 1011481  WT24-V5201   >> 1017855  WT24-2V510  
 1011474  WT24-V2421   >> 1017887  WT24-2V250  
 1011473  WT24-V2231   >> 1017886  WT24-2V220  
 1011472  WT24-V2131   >> 1017886  WT24-2V220  
 1011462  WT24-B4401   >> 1016934  WT24-2B440  
 1011461  WT24-B4101   >> 1016933  WT24-2B410  
 1011460  WT24-B4201   >> 1016933  WT24-2B410  
 1011459  WT24-B2431   >> 1017883  WT24-2B250  
 1011458  WT24-R2431   >> 1016820  WT24-2R250  
 1011456  WT24-R2421   >> 1016820  WT24-2R250  
 1011449  WT24-B3401   >>  1018024  WL24-2V240  
 1011447  WT24-B2401   >>  1017813  WT24-2B240  
1011446 WT24-R2401 >> 1017854 WT24-2R240
1011445 WT24-B2231 >> 1017882 WT24-2B220
1011444 WT24-R2231 >> 1016854 WT24-2R220
1011443 WT24-B2221 >> 1017882 WT24-2B220
1011435 WT24-B3201 >> 1017884 WT24-2B313
1011433 WT24-B2201 >> 1016931 WT24-2B210
1011432 WT24-R2201 >> 1016932 WT24-2R210
1011431 WT24-B2131 >> 1017882 WT24-2B220
1011430 WT24-R2131 >> 1016854 WT24-2R220
1011421 WT24-B3101 >> 1017884 WT24-2B313
1011419 WT24-B2101 >> 1016931 WT24-2B210
1011418 WT24-R2101 >> 1016932 WT24-2R210
Barrière réflexe - Portée 8m
1011405 WL24-B2301 >> 1015852 WL24-2B230
1011417 WL24-B2331 >> 1017859 WL24-2B240
1011407 WL24-B3301 >> 1017878 WL24-2B333
1011463 WL24-B4301 >> 1017860 WL24-2B430
1012456 WL24-B4331 >> 1017879 WL24-2B440
1011404 WL24-R2301 >> 1017857 WL24-2R230
1011416 WL24-R2331 >> 1017858 WL24-2R240
1011471 WL24-V2301 >> 1017880 WL24-2V230
1012731 WL24-V2331 >> 1018024 WL24-2V240
1011477 WL24-V5301 >> 1017881 WL24-2V530
1015783 WL24-V5331 >> 1018025 WL24-2V540
1011971 WL24-X4301 >> 1026037 WL24-2X430
1011972 WL24-X2301 >> 1026036 WL24-2X230
Barrière émetteur / récepteur - Portée 25m
1011475 WS/WE24-B2301 >> 1017861 WS/WE24-2B230
1011465 WS/WE24-B2331 >> 1017862 WS/WE24-2B240
1011466 WS/WE24-B3301 >> 1017874 WS/WE24-2B333
1011467 WS/WE24-B4301 >> 1017853 WS/WE24-2B430
1011468 WS/WE24-B4321 >> 1017875 WS/WE24-2B440
1011469 WS/WE24-R2301 >> 1017863 WS/WE24-2R230
1011470 WS/WE24-R2331 >> 1017864 WS/WE24-2R240
1011464 WS/WE24-V2301 >> 1017876 WS/WE24-2V230
1011476 WS/WE24-V5301 >> 1017877 WS/WE24-2V530
1012462 WS/WE24-V5331 >> 1017877 WS/WE24-2V530
1011517 WS/WE24-X4301 >> 1026037 WL24-2X430 Barrière réflexe portée 22m
1011516 WS/WE24-X2301 >> 1026036 WL24-2X230 Barrière réflexe portée 22m
Click to show / hide content block    Web Part Container
Click to show / hide content block    Content Block 02
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Button to start the search