Skip Navigation Linkssick.es > ES > Principal > Productos > Novedades de Producto > Industrial Instrumentation
Print
Principal>Productos>Novedades de Producto>Industrial Instrumentation
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

LFP Inox - TDR level sensor for the food & beverage industry 

The clean solution  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • :Level monitoring in hygienic applications
  • Manually retractable monoprobe up to 2,000 mm long
  • Polished surface with Ra < 0.8 µm
  • Process temperature up to 150 °C
  • Process pressure up to 16 bar
  • CIP/SIP resistant
  • High enclosure rating IP 67 and IP 69K
  • Interchangeable hygienic process connections
  • 3-in-1:combined display, analog output and binary output
  • Analog output 4…20 mA / 0…10 V, switchable, plus two transistor outputs
  • IO-Link communication
  • FDA-conformation, EHEDG-certification

Your benefits  

 
  • Robust design increases service life
  • High flexibility due to retractable probe and interchangeable connection concept
  • Cost savings thanks to multiple output signals: one system for level detection and continuous level monitoring
  • Maintenance-free and quick to commission, saving time and costs
  • No medium calibration or later recalibration required for commissioning, thus saving time and costs

Fields of application 

 
  • :Level monitoring in buffer tanks of filling systems and filling machines
  • Level controle in rinsing systems
  • Level detection in CIP systems
  • Level monitoring in cosmetic, pharmaceutical mixing systems
  • Level measurement in industrial processes with difficult ambient conditions
Button to start the search