Skip Navigation Linkssick-pa.com > EN > Home > Solutions > Industries > Chemical > Basic Chemicals
Print

Basic Chemicals 
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
Basic chemicals 
 

Most of the basic chemicals, which are used in chemical industry, are produced in-house. Production processes are monitored with continuous analysis technology in order to ensure the product quality and trouble-free production processes. Compliance with environmental regulations is very important and thus also the use of the appropriate measuring devices.
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
Monitoring of the Hydrogen Purity in Pressure Swing Adsorption Plants 

 

 
 

Hydrogen of high purity is required for various applications in chemical and petrochemical production processes. Usually, hydrogen purity is monitored by measurement of traces of carbon monoxide and carbon dioxide by means of IR-photometers. Often in potenially explosive atmospheres. Best solution for this application are analyzing systems based on analyzer S720.
The special design of the NDIR gas analyzer S720 allows a sum measurement of CO and CO2 at a measuring range of 0 - 50 ppm with only one IR module. The flameproof enclosure and the functional, low-maintenance gas conditioning provide a high degree of safety which is required for application in hazardous areas Zone 1. Our solution:

  • NDIR gas analyzer S700
Click to show / hide content block    Content Block 03
Show Content 
No Links 
Show Title 
Hide Subtitle 
Hide Image 
 

Production of Sulfuric Acid according to the Contact Process 

 

 
 

Sulfuric acid is one of the most important basic chemicals. During production according to the contact process SO2 is catalytically converted to SO3. The SO2 concentration in the process is in the higher vol% range. Its continuous monitoring is made photometrically with GMS800 at room temperature or with MCS300P at higher temperatures. The emission of the process can be monitored with SICK measuring technology. Our solution:

  • SO2-measurement: NDIR analyzer GMS800 or analyzer MCS300P
  • Emission monitoring: Analyzing systems MKAS
Click to show / hide content block    Content Block 04
Show Content 
No Links 
Show Title 
Hide Subtitle 
Hide Image 
 

Production of Acrylic Acid 

 

 
 

Methyl acrylate is required for the production of absorbers and is an primary product of polymers. Acrolein is formed as an intermediate product in acrylic acid production. For process optimization, its concentration time course is monitored with a gas analyzer. Our solution:

  • NDIR gas analyzer S700
Click to show / hide content block    Content Block 05
Show Content 
No Links 
Show Title 
Hide Subtitle 
Hide Image 
 

Production of Methyl Cellulose 

 

 
 

Methyl cellulose is mainly used as glue. However, it is also used as thicking agent or stabilizer for a variety of applications in food industry. The production of methyl cellulose is continuously monitored, e.g. by measurement of chloromethane and dimethyl ether. Our solution:

  •  Multi-component analyzer MCS300P
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
SICK MAIHAK GmbH
Nimburger Strasse 11
79276 Reute
Germany
Button to start the search