Skip Navigation Linkssick-pa.com > EN > Home > Products > Product Portfolio > Analyzers and Systems
Print
Home>Products>Product Portfolio>Analyzers and Systems

Liquid analyzers 

 
Click to show / hide content block    Page Header
Show Page Header 
Liquid and water analyzers 
Liquid analysis
Spectrometer for liquids for process monitoring and control, quality process control and research. Measured components: water, hydrochloric acid, glycerin, alcohols, ether, benzene, hexamine, stryrene, sugar, salts, uric acid, acetic acid, coffein, vanillin, amino acids, aromatics, aldehydes, phenols and many other substances.
 
Water analysis (TOC)
Monitoring of process water, surface water, drinking water and waste water for contamination of organic carbon compounds: TOC (Total Organic Carbon). Online for continuous measurement - also in potentially explosive atmospheres.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product families 

Liquid analyzer MCS300P 

MCS300P 

Multi component process photometer 

  • Simultaneous measurement of up to 6 components
  • Process cuvettes up to 60 bar (870 psi) and 200 °C (392 °F)
  • Automatic sample point switching
  • Integrated adjustment unit (optional)
  • Safety devices for measurement of toxic or flammable mixtures
  • Extended operation via PC and software SOPAS
  • Flexible I/O module system
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

TOC analyzing system TOCOR700 

TOCOR700 

TOC analyzing system 

  • Extremely high measurement accuracy with small TOC concentrations
  • Generates its own carrier gas
  • Sample point switching for up to 4 sample points as an option
  • Versions for application in Ex-zone 1 or 2
  • Versions as stand-alone device or as wall cabinet
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
SICK MAIHAK GmbH
Nimburger Strasse 11
79276 Reute
Germany
Button to start the search