Skip Navigation Linkssick-pa.com > EN > Home > Products > Product Portfolio > Analyzers and Systems
Print
Home>Products>Product Portfolio>Analyzers and Systems

Gas flow measuring devices 

 
Click to show / hide content block    Page Header
Show Page Header 
Gas flow measuring devices 
With diverse gas flow measuring devices SICK provides solutions for a wide variety of measuring tasks - from calculating volume flows in processes, custody transfer applications in natural gas industry, environmental monitoring of plants, on test stands in automotive industry and many others.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product series 

FLOWSIC100 Series 

FLOWSIC100 series 

Ultrasonic volume flow measuring device 

  • Rugged transducers made of stainless steel or titanium
  • Corrosion resistant materials
  • Integral measurement over the entire stack diameter
  • Automatic zero and span check
  • Contact-free measurement
  • No moving parts
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

FLOWSIC150 CARFLOW 

FLOWSIC150 CARFLOW 

Ultrasonic measurement system for the automotive industry 

  • Non-contact measurement
  • Independent from pressure, temperature and gas composition
  • Very low pressure lost
  • Easy installation via quick-release connectors
  • Compact design
  • Mobile due to lockable rolling wheels
  • Integrated heating to prevent condensation
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

Gas meter FLOWSIC600 

FLOWSIC600 

Ultrasonic gas flow meter 

  • Bi-directional measurement, no pressure drop
  • Compact 3D design with path layout without signal reflection
  • Less sensitive for pressure regulator noise
  • Integrated volume counters, datalogs and logbook
  • Intelligent self diagnosis
  • Ultrasonic transducers exchangeable under line pressure
  • Calibration and functional check with air at atmospheric pressure possible
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
SICK MAIHAK GmbH
Nimburger Strasse 11
79276 Reute
Germany
Button to start the search