|
|
|
|
|

Page Header
|
|
The GMS810-FIDOR, a member of the innovative GMS800 analyzer family, is ideally suited for emission monitoring according to regulatory requirements, for example in waste incinerators, cement and/or power plants. Based on the proven flame ionization measuring principle, the GMS810-FIDOR measures total organic hydrocarbon concentrations in gases in trace levels as well as in high concentration levels. The 19"-rack enclosure makes integration into exisiting systems easy, e.g. in the multi-component analysis system MCS100E HW from SICK. |
|
|
Product features
- Standard 19" enclosure for easy integration into all industry-typical systems
- Maintenance free ejector pump delivers sample gas to the analyzer
- Integrated catalytic converter (option) provides very clean zero gas
- Automatic regulation and compensation of process pressure fluctuations
- Protective flter at sample gas inlet
- High degree of linearity (≤2 %) for very low and high measuring ranges
Fields of application
- Continuous monitoring of hydrocarbon emissions in raw and clean gas
- Emissions measurement in thermal, catalytic and biological exhaust gas cleaning systems
- Measures the maximum workplace concentrations
- Process monitoring in process systems
- "Laboratory applications"” e.g. in research and development
Customer's benefit
- High availability of 99,5 %
- Remote diagnostics and easy operation via ethernet using SOPAS-ET software
- Minimal maintenance required because there are no moving parts
- Easy repair through exchange of complete sub-assemblies or modules
- Compatible to existing systems
- Hydrogen used for fuel gas, no expensive helium required
- Lower operating costs e.g. through very low hydrogen consumption (≤60 ml/min)
- Suitability tested according to EN 15267 and EN 14181 regulations
|
|