Skip Navigation Linkssick-pa.com > EN > Home > Products > Product News > Analyzers and Systems
Print
Home>Products>Product News>Analyzers and Systems

Find our products & solutions

Contact

SICK MAIHAK GmbH
Nimburger Strasse 11
79276 Reute
Germany
Click to show / hide content block    Page Header
Show Page Header 

Reliable gas flow measurement for flare gas applications 

Volume Flow Monitors FLOWSIC100 Flare 

 
   Web Part Container
Volume flow measuring device FLOWSIC100 Flare
For the FLOWSIC100 Flare devices the ultrasonic transducer was embedded in a flow optimized sensor. The unique design reduces flow noise and signal drift to a minimum. Therefore, the FLOWSIC100 Flare series suits excellent for stable and reliable measurements at very high gas velocities, e.g. in flare gas monitoring. The standard version consists of two sender/receiver units and a MCU control unit. The MCU is used for input and output of signals, for calculation of reference values (standardization), molecular weight, mass flow or gas volume as well as for comfortable handling via LC-display.
   Tab Section
Show 3 Tabs 
 

Product features 

 
  • Innovative sensor design for very high gas velocities
  • Perpendicular installation of sensors
  • For pressure up to 16 bar
  • Rugged transducers made of titanium
  • For hazardous areas Zone 1 and Zone 2
  • Flanges with retraction mechanism as an option

Applications 

 
  • Emission control as accounting for CO2 taxes
  • Emission monitoring
  • Detection of flare gas leakages
  • Controlling of steam injection in flare gas combustion
  • Control of gas wastage
  • Accurate mass balance calculation

Customer's benefit 

 
  • Suitable for low up to very high gas velocities
  • No flow turbulences at the sensor tip, therefore no signal disturbance
  • Exchange of sender/receiver units during plant operation possible
  • No movable parts, therefore low maintenance
  • Measurement independent of pressure, temperature and gas composition
  • Representative measuring results due to measurement across the whole duct diameter
  • Comfortable operation via control unit MCU
Button to start the search