|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
DME300
|
Precise non-contact distance determination
- Proximity mode: Measurement range up to 10 m
- Reflector mode: Measurement range up to 500 m
- High measurement accuracy and reproducibility
thanks to time-of-flight measurement
- Simple adjustment using visible red light
- Easy handling thanks to integrated display
- 2 switching outputs
- Pre-failure signalling output and plausibility control
- SSI, RS-422 or Profibus interfaces
|
|
|
|
|

Portlet 2
|
|
|
DME4000
|
Standard sensor for short measurement distances
- Measurement range 0.15…50 m / 0.15…130 m / 0.15…220 m
- Short positioning processes: very fast measuring time
- Very high accuracy and reproducibility
- Convenient operation start-up: illuminated LCD display
with diagnosis information
- Easy assembly and alignment concept: alignment bracket with spring / visible red light
- Variety of interfaces: SSI, RS-422, Profibus, Hiperface, CanOpen, DeviceNet
|
|
|
|
|

Portlet 3
|
|
|
DME5000
|
High performance for fast positioning
- Measurement range 0.15…70 m / 0.15…150 m / 0.15…300 m
- Short positioning processes: very fast measuring time
- High degree of system availability: highest accuracy and reproducibility
- Convenient operation startup: illuminated LCD display
with diagnosis information
- Easy assembly and alignment concept: alignment bracket with spring / visible red light
- Variety of interfaces: SSI, RS-422, Profibus, Hiperface, Devicenet
|
|
|
|
|

Portlet 4
|
|
|
DT500
|
Laser sensor measures distances to 30 m - on black material !
- Measurement range 0.2…70 m
- 1 analogue output, RS-422, CAN
- Very high measurement accuracy thanks to time-of-flight measurement
- Simple adjustment using red laser light
- Metal housing with integral heating option
- Weather protection housing optional
- Alignment bracket optional
|
|
|
|
|

Portlet 5
|
|
|
DS500
|
Laser sensor switches on distances to 30 m - on black material !
- Measurement range 0.2…70 m
- 2 switching outputs
- Very high measurement accuracy thanks to time-of-flight measurement
- Simple adjustment using red laser light
- Metal housing with integral heating option
- Weather protection housing optional
- Alignment bracket optional
|
|
|
|
|

Portlet 6
|
|
|
DMT10-2
|
The Long-Range-Professional on reflector
- Proximity mode: Measurement range up to 155 m
- Excellent measurement accuracy thanks to time-of-flight measurement
- Simple adjustment using pilot light
- Freely programmable parameters
- 2 switching outputs
- RS-422 or RS-232 serial interface and analogue output
- Profibus
|
|
|
|
|

Portlet 7
|
|
|
DML40-2
|
The Long-Range-Professional on natural surfaces
- Reflector mode: Measurement range up to 1,100 m
- Excellent measurement accuracy thanks to time-of-flight measurement
- Simple adjustment using pilot light
- Freely programmable parameters
- 2 switching outputs
- RS-422 or RS-232 serial interface and analogue output
- Profibus
|
|
|
|
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|