|
|

Page Header
High end automation light grids for demanding requirements
High end light grids are ideal for more complex applications. They come in several different beam spacing options, a range of detection heights and output configurations. These light grids can be used for material handling on conveyors, automated storage and retrieval system applications, order fulfilment, and more. For example, in pallet verification applications, maximum height and pallet overhang can be measured without additional photoelectric sensors. This data can be forwarded to the PLC via bus systems.
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
MLG Standard
|
For switching applications
- Resolutions of 10 / 20 / 30 / 50 mm and customer-specific resolutions
- Sensing range up to 8.5 m
- Monitoring heights of over 3 m and up to 240 beams possible
- External teach-in for optimal sensitivity settings
- Short response time < 3 ms
- One PNP or NPN switching output
|
|
|
|
|

Portlet 2
|
|
|
MLG Programmable
|
Customize solutions with MLG
- Easy-to-use setup software for customized applications
- Sensing range up to 8.5 m
- Monitoring heights of over 3 m and up to 240 beams possible
- Resolutions of: 10 / 20 / 30 / 50 mm and customer-specific resolutions
- External teach-in for optimal sensitivity settings
- Short response time < 3 ms
- PROFIBUS, CAN, RS-485, 6 PNP or NPN switching outputs and two switching inputs
|
|
|
|
|

Portlet 3
|
|
|
MLG PROFIBUS
|
For a high level of integration
- Integrated PROFIBUS
- Sensing range up to 8.5 m
- Monitoring heights of over 3 m and up to 240 beams possible
- Resolutions of 10 / 20 / 25 / 30 / 50 mm and customer-specific resolutions
- Pre-installed solutions such as height measurement and zone division are outputted via the PROFIBUS interface
- Short response time < 3 ms
- External teach-in for optimal sensitivity settings
|
|
|
|
|

Portlet 4
|

Portlet 5
|
|
|
XLG Programmable
|
Programmable − reliable measurement even in sunlight
- Highest immunity to sunlight
- Scratch-resistant front lens
- Sensing range up to 8.5 m
- Up to 100 beams possible
- Resolutions of 10 / 20 / 30 / 50 mm and customer-specific resolutions
- External teach-in for optimal sensitivity settings
- Short response time <3 ms
- Up to 6 PNP/ NPN switching outputs and two switching inputs
|
|
|
|
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|