Skip Navigation Linkssick.be > NL > Home > Producten > Nieuwe Producten > Visie oplossingen
Print
Home>Producten>Nieuwe Producten>Visie oplossingen
Zoek productinfo & oplossingen
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.
Click to show / hide content block    Page Header
Show Page Header 

Robust inspection of light-absorbing parts 

IVC-3D 100, Class IIIb / 3B smart camera 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Description 

Dark features on dark background – where other inspection systems reach their limits, the IVC-3D smart camera provides fast and precise results. 

IVC-3D has up until now only been available equipped with a Class II / 2M laser. In some cases, where the objects are very dark, the 2M laser intensity has not been enough to produce good-quality 3D images.

SICK therefore presents IVC-3D 100 with a high-power (Class IIIb / 3B) laser able to provide solutions also for very dark parts or surfaces.

This new variant of IVC-3D 100 has a laser with about 5 times the power of the standard 2M laser, but is in all other aspects the same as the standard IVC-3D 100.

With included tools for inspection, robot guiding, measuring and identification IVC-3D is now an even more powerful success factor when optimizing your production quality.

Features & Benefits 

 

IVC-3D makes advanced 3D shape inspections easy

-> enables cost-efficient solutions

Contrast-independent measurement

-> makes your application reliable also when object color vary or is the same as the background

Factory calibrated

-> instantly providing you true metric dimensions at production speed

Self-contained, including all required lighting and analysis software

-> saving you complexity and cost

The IVC Studio user interface is easy-to-use and ensures fast application development both in 2D and 3D

-> only having to learn one software saves time and cost

The included OPC server and support of EtherNet/IP enables simple interfacing with PLCs, robots and control systems

-> making your integration easy

High-power laser variants

-> enables robust solutions also when the object or surface is very dark or light-absorbing

-> enables faster profile rate

-> increases ambient light robustness

Applications 

 

Tires

  • Tire inspection
  • Inspection related to the joining of the tire’s individual rubber layers

Benefits:

  • Black marks are detected reliably on black background
  • Reduced problems with hot rubber
  • Faster profile rate possible compared to 2M laser


Wood

  • Damage inspection of boards in e.g. pallets

Benefits

  • Reliable inspection despite wood surface color variance
  • Faster profile rate possible compared to 2M laser

 

Robotics

  • Robot picking applications

Benefits

  • Improved robustness for shiny metal objects
  • Faster profile rate possible compared to 2M laser

 

Building material

  • Inspection of bricks and roof tiles

Benefits

  • Faster profile rate possible compared to 2M laser
Button to start the search