Print
Home>Products>Product Portfolio>Vision

Smart cameras 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Industrial Vision cameras for stand-alone solutions

The IVC cameras are high speed cameras for advanced applications also in tough industrial environments. The IVC cameras can be programmed to read, inspect, locate, identify and/or measure features in the acquired image data. A PC or laptop is used for the application development, and after this the camera operates stand-alone or as a part of factory network.

The IVC-2D smart cameras come in standard VGA and high XGA resolutions and operate on gray scale images.

The IVC-3D smart cameras are complete systems for high speed capturing and analysis of true shape data. Measuring also the third dimension provides knowledge about object height, shape and volume, contrast independently.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

IVC-2D 

High-performance smart camera for industrial environments

  • Multiple inspections with one camera!
  • Operates stand-alone, no PC needed after configuration
  • Easy-to-use graphical user interface for fast application development
  • Full flexibility of inspection distance and area
  • Simple interfacing with PLCs, robots and control systems that support Ethernet/IP or OPC
  • A wide range of robust, camera controlled lighting accessories are available
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

IVC-3D 

The first 3D smart camera in the world!

  • Advanced 3D shape inspections made easy!
  • Operates stand-alone, no PC needed after configuration
  • Easy-to-use graphical user interface for fast application development
  • Factory calibrated, true millimetre dimensions at production speed
  • Simple interfacing with PLCs, robots and control systems that support Ethernet/IP or OPC
  • Reliable measurements also when the object has the same colour as the background
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
The following products could also be interesting for you:   

 

Camera-based code reader 

For the SICK portfolio of camera-based code readers for a wide-variety of tasks with 1D and 2D codes, please refer to the identification solutions. 
 

Find our products & solutions
Button to start the search