Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > System Solutions > Code reading systems
Print
Home>Products>Product Portfolio>System Solutions>Code reading systems

Code reading systems - individually adapted to your requirements 

 
Click to show / hide content block    Page Header
Hide Page Header 
 

 

Click to show / hide content block    Portlet 1
Hide Content Element 
Show Title 

Product groups 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

OPS400 

  • Omni-directional scanning coverage on one side
  • Auto focus function in real-time
  • Reliable code detection by virtue of SMART technology
  • Flash-PROM for firmware
  • High density, standard density or low density
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

Customized Omni Portal System (OPS)  

The omni-directional OPS (Omni-Portal-System) from SICK makes a positive contribution towards optimizing transport and informational logistics processes. As a technically optimized complete system for identifying barcodes on goods and commodities it is more than suitable to meet the most up-to-date logistical requirements. The use of single scanners allows the implementation of an optimum configuration for a wide-range of applications. Over 2,000 installations worldwide prove the reliability and efficiency of the OPS.

  • Processing the read gate and path information (tracking)
  • Focus and reading control of the barcode scanner
  • Evaluation and filtering of the single reading results
  • Allocation of barcode information on the objects
  • Communication with the host
  • Provision of switching outputs
  • System monitoring
  • Display of system status
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

Airport Luggage Identification System (ALIS) 

  • Extremely high reading rates
  • Tried and trusted high-performance scanner CLV490
  • For the T-code and linear code
  • Reduction in manual processing due to reading dirty and partially hidden labels
  • Auto focus
  • Can be used on belt conveyors and tray sorters
  • High system reliability
  • Saves time with scanner replacement by virtue of parameters stored in the connection plug and quick-action lock
  • Service-friendly and economical
  • Optional 100 % redundant design according to BNP
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

ICR890 camera tunnel 

The ICR890 camera system is the ideal solution for all high-end applications in the area of linear and 2D code reading in transport and logistics processes.
The outstanding image quality of the ICR890 also allows deployment in OCR and video coding applications.

We will work together with you on a solution for single and multi-side reading with up to six ICR890 high-performance cameras.

  • Large field of view for widths up to 3,000 mm
  • High-end CCD sensor with 8,192 pixels
  • Integrated real-time focus control
  • Integrated high-performance decoder
  • Integrated digital zoom function
  • OCR-compatible image quality
  • Online status monitoring of all components
  • Consistent resolution over the entire field of view
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
SICK offers you both laser- and camera-based single components   

 

Barcode scanners 

For a large selection of laser-based barcode scanners for a widevariety of tasks, please refer to the identification solutions.
Click to show / hide content block    Portlet 20
Show Content 
Hide Title 

 

 

Camera-based code readers 

For the SICK portfolio of camera-based code readers for a wide-variety of tasks with 1D and 2D codes, please refer to the identification solutions.
Find our products & solutions
Button to start the search