Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > Safety Switches
Print
Home>Products>Product Portfolio>Safety Switches
safetyPLUS
All about the safety of your machinery

Safety command devices 

 

Components for attractive safety solutions from SICK

Safety command devices are of major importance as man-machine-interface in industrial applications. With SICK safety command devices dangerous movements can be stopped safely and machine functions can be started safely whilst the protective device is open.

The product series 

 

Product

Model

Number of positive opening N/C contacts / 
N/O contacts

Housing material

Connection type                 

Max. rope length

Enclosure rating

ES21

 

Emergency stop pushbutton

1/0

1/1

2/0

2/1

Plastic

Cable gland

2 x M20

-

 

IP 65

i110RP

Rope pull switch

2/2

3/1

Metal

Cable gland

1 x M20

30 m

IP 66

i150RP

Rope pull switch

2/2

3/1

Metal

Cable gland

3 x M20

75 m

IP 65

E100

Enabling switch

2/2

Plastic

Cable

5 m,10 m,25 m

-

 

IP 65

IP 67

Button to start the search