|
|

Page Header
The product family for complex applications
If you want to connect your sensors more conveniently than with conventional relay technology. With safety controllers, complex safety applications can be solved both independently and with mutual interdependence.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
Modular safety controller Flexi Classic
|
- Configurable
- Can be expanded locally
- Application oriented function modules available
- Network diagnostics via gateway
|
|
|
|
|

Portlet 2
|
|
|
Modular safety controller Flexi Soft
|
- Configurable
- Can be expanded locally
- Application oriented function blocks
- Communication interface for intelligent SICK safety sensors
- Network diagnostics via gateway
- Free Software tool: Flexi Soft Designer
|
|
|
|
|

Portlet 3
|
|
|
Compact safety controller UE440/470
|
- Configurable with application blocks
- Online diagnostics
- Communication interface for intelligent SICK safety sensors
- Free Software tool: CDS
|
|
|
|
|

Portlet 4
|
|
|
Safety remote controller UE4427/UE4457
|
- Decentralized controller in robust IP 67 enclosure rating
- For stand-alone use or in a safety network
- A standard PLC can directly operate the safe outputs on the remote controller using "Safety Enable"
- Quick and consistent shutdown time (<8 ms) even in a network, thanks to "Fast Shut Off" function
- Free Software tool: CDS
|
|
|
|
|

Portlet 5
|
|
|
Flexible safety controller UE4470
|
Programmable with function blocks
Can be expanded decentrally
For stand-alone use or in a safety network
Online diagnostics
Free Software tool: EasySCT
|
|
|
|
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|