|
|

Page Header
The bright idea for fluorescent material
Luminescence sensors detect visible and non-visible marks that light up when using ultraviolet (UV) light. Fluorescent material and marks are reliably detected independently of their pattern, colors or surface conditions on any material. Luminescence sensors emit UV light with a wave length of approximately 375 nm. Fluorescent substances convert the UV light into long-wave visible light, which is then received and evaluated by the luminescence sensor.
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
LUT9
|
The new standard for high-performance luminescence sensors
- Simple Teach-in
- Sensing distance up to 250 mm
- Version with IO link
- Bar graph display provides information about the luminescence intensity
- High speed (6.5 kHz), standard (2.5 kHz), high resolution
(500 Hz) models
- Additional optical filters suppress background luminescence
- Fiber-optic cable connection (with 20 mm lense)
- Switching and analog output
|
|
|
|
|

Portlet 2
|
|
|
LUT8
|
For universally using with easy adjustment
- Tough metal housing
- Simple sensitivity adjustment in 8 stages
- Bar graph display provides information about the luminescence intensity
- Sensing distances selectable through interchangeable lenses
- Additional optical filters suppress background luminescence
- Fiber-optic cable connection (with 20 mm lense)
- Switching and analog output
|
|
|
|
|

Portlet 3
|
|
|
LUT3-6
|
The solution for standard applications
- Tough metal housing
- Sensing distance: 10, 20 or 50 mm
- Sensing distances selectable through interchangeable lenses
- Ultraviolet LED, 375 nm
|
|
|
|
|

Portlet 4
|
|
|
LUT1
|
Compact sensor for long sensing distances
- Infinite switching threshold adjustment using touch-sensitive keypad
- Long sensing distances up to 150 mm
- Transmitter LED UV (375 nm) or blue (480 nm)
- Fast switching speed 600/s or 6,000/s
|
|
|
|
|

Portlet 5
|
|
|
LUT2-2
|
High performance in miniature format
- Small plastic housing
- High system sensitivity
- Static teach-in on mark and/or background via control panel or control cable
- Fast switching speed 500/s and 2,000/s
|
|
|
|
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|