|
|

Page Header
SICK Fork Sensors: more models, more functionality
Fork sensors, which operate using the through-beam principle, combine sender and receiver in a single housing. As a result, alignment is no longer time-consuming. Even very slight differences in light attenuation are detected, thanks to tightly focused light emission and high detection accuracy. The wide range of fork widths, easy installation and high immunity to ambient light are some of the many advantages that SICK fork sensors offer. Applications include, for example, detecting labels or parts on conveyors.
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
UF
|
The clear choice for detecting transparent labels
- Detection of transparent, opaque or printed labels
- Unaffected by metallic foils and labels
- Fast response time of 300 µs
- Small, industry-standard housing
- Rugged, IP 65 aluminum housing
|
|
|
|
|

Portlet 2
|
|
|
WFnext
|
What’s next for high-speed applications? The WF next Fork Sensors
- Infrared light source
- Adjustment via teach-in or manually via +/– buttons
- Light/dark switching output
- PNP and NPN switching output
- Fast response time (max. 100 µs)
- 21 different models with different fork widths and depths
- Rugged, IP 65 aluminum housing
|
|
|
|
|

Portlet 3
|
|
|
WFL
|
Get precise detection of small targets with WFL Fork Sensors
- Very precise laser beam (class 1 laser)
- High switching frequency of 10 kHz
- Minimum detectable object size of 0.05 mm
- Simple and accurate adjustment via teach-in or manually via +/– buttons
- Light/dark switching output
- PNP and NPN switching output
- 21 different models with different fork widths and depths
- Rugged, IP 65 aluminum housing
|
|
|
|
|

Portlet 4
|
|
|
WFM
|
WFM Fork Sensors – connect and get started
- No setup, out-of-the-box operation
- Highly visible red emitted light
- 360° signal strength indicator
- 5 fork sizes:
maximum depth 120 mm maximum width 180 mm
- Rugged, IP 67 aluminum housing
|
|
|
|
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|