|
|

Page Header
Highly precise color detection
Color Sensors detect the color of a surface. The sensors cast light (red, green, and blue LEDs) on the objects to be tested, calculate the chromaticity coordinates from the reflected radiation and compare them with previously stored reference colors. If the color values are within the set tolerance range, a switching output is activated.
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
CS8
|
High-performance color sensing
- One (CS8-1) or four (CS8-4) colors can be saved
- 12.5 mm or 60 mm sensing distance
- Fast response time up to 85 µs
- High color resolution
- Bar graph display shows the color quality
- Metal housing with two light exits (interchangeable)
- Extremely precise light spot and high resolution
|
|
|
|
|

Portlet 2
|
|
|
CSM1
|
Compact color detection
- One color can be saved
- 12.5 mm sensing distance
- Switching frequency 1,500/s
- Color tolerance (precise, medium, coarse) can be set
- Static object teach-in via control cable or control panel
- Small housing
|
|
|
|
|

Portlet 3
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|