Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > registration_sensors
Print
Home>Products>Product Portfolio>registration_sensors

Array Sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Stay in position - Ax20 Array Sensors for edge and diameter detection solutions

Array sensors use closely spaced beams of light to detect even the slightest differences in gray scale within their field of view. They are ideal for edge and diameter detection as well as detecting widths and gaps. SICK’s array sensors offer industry-leading repeatability, in addition to compact, rugged metal housings for use in highly restricted or harsh environments.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

Ax20 

Stay in position - Ax20 Array Sensors for edge and diameter detection solutions

  • Proximity contrast line sensor in a compact housing
  • Application-specific sensor functions
  • Detection of edge position of different materials
  • Diameter, width and gap detection of different objects
  • Very high repeatability of 30 µm
  • Large measurement range: 30 mm
  • Visible white LED light spot to enable accurate alignment
  • Simple setup, no teach-in necessary
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12