Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > Optoelectronic Protective Devices
Print
Home>Products>Product Portfolio>Optoelectronic Protective Devices
safetyPLUS
All about the safety of your machinery

Single-beam photoelectric safety switches 

 

SICK’s single-beam photoelectric safety switches consist either of testable senders and receivers, or of testable senders and receivers combined with an evaluation unit. These devices impress both with their large scanning range and the variety of shapes and sizes available. They also offer maximum safety performance as they comply with type 2 or type 4 in accordance with EN 61496 and PL c or PL e according to EN ISO 13849. The possible applications are very wide-ranging: Whether on robots, processing machines, machining centres, palletising systems, high-bay warehouses or transfer lines – with products from SICK you will profit from a customer-friendly solution of the highest quality.

The product series 

     

Product

Type according to EN 61496

Performance Level according to EN ISO 13849

Scanning range (m)

Ambient operating temperature (°C)

Design

Construction size (mm)

Front screen heating

L4000 Systems

 

Type 4

PL e               

0 ... 5
0 ... 10
0 ... 60

–20 ... +55

cylindrical

M18x108, M18x98, M30x100

no

L4000/L41

 

Type 4

PL e

0 ... 5
0 ... 10
0 ... 60

–40 ... +55

cylindrical

M18x108, M18x98, M30x100

no

WSU/WEU26/2 

Type 41)

PL e1)

0.5 ... 18
15 ... 70

–25 ... +55

rectangular

156x50x116

yes

L2000/L21

 

Type 2

PL c

0 ... 5
0 ... 16
0 ... 60

–40 ... +55

cylindrical

M18x108, M18x98, M30x100

no

L2000/L27

 

Type 2

PL c

0...25/35

–40 ... +60

rectangular

80.6x24.6x54

yes

L2000/L28

 

Type 2

PL c

0...12/18

–40 ... +60

rectangular

75.5x17.6x33.5

no

 

1) scheduled data, implementation until December 2009

Button to start the search