Safety light curtains are used for finger, hand protection and access protection. Depending on the type various machine functions are integrated or can be selected via safe control solutions: Restart interlock, external device monitoring, fixed/floating blanking, PSDI function, bypass function, operating mode selection, etc.
Product
Type according to IEC 61496
Resolution (mm)
Scanning range (m)
Muting
Blanking / reduced resolution
Type 4
PL e
C4000 Advanced
14/20/30/40
0 ... 8
0 ... 19
yes1)
yes
C4000 Standard
no
M4000 Advanced Curtain
14/30
0 ... 6 / 0 ... 19
yes2)
C4000 Micro
0 ... 2.5 / 1 ... 5
0 ... 6
C4000 Micro in IP67 Housing
0 ... 1.8 / 1 ... 4
0 ... 4.5
0 ... 1.83) / 1 ... 4
C4000 Basic Plus
C4000 Basic
C4000 Eco
C4000 Entry/Exit
20
0.5 ... 19
yes5)
yes4)
C4000 Palletizer
30/40
0.5 ... 6
C2000 Standard
Type 2
20/30/40
0 ... 6 / 2.5 ... 19
C2000 Standard in IP67 Housing
30
0 ... 4.5 / 2.5 ... 14.5
C2000 RES/EDM
C2000 Cascadable
C2000 Eco
1) With Flexi Clasic or Flexi Soft
2) With UE403
3) Possible on request
4) No reduced resolution
5) Muting alternative: self-teach dynamic blanking