Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > Industrial Sensors
Print
Home>Products>Product Portfolio>Industrial Sensors

Magnetic proximity sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 
SICK offers a comprehensive portfolio of magnetic proximity sensors in cylindrical (MM) and square (MQ) configurations. The MM sensors are available with standard sensing ranges and, in the Advanced series, with extended sensing ranges. This means that the possibility to use smaller magnets will open completely new applications.The Namur version of the MM sensors completes the series.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Cylindrical thread design 

 

MM 

  • Highest sensing range (up to 120 mm) but small in size
  • For use in harsh environment with dirt, heat & vibration
  • Reliable detection also in case of high tolerances of the target position
  • Detection of target through walls
  • Housings M08 to M18
Click to show / hide content block    Portlet 2
Show Content 
Show Title 

Rectangular housing 

 

MQ 

  • Highest sensing range (up to 120 mm) but small in size
  • For use in harsh environment with dirt, heat & vibration
  • Reliable detection also in case of high tolerances of the target position
  • Detection of target through walls

 

Click to show / hide content block    Portlet 3
Show Content 
Show Title 

Devices for explosive atmospheres 

 

MM Namur 

  • Sensing range up to 70 mm
  • Namur pursuant EN 60 947-5-6
  • Classification PTB 03 ATEX 1398
  • For use in harsh environment with dirt, heat & vibration
  • Reliable detection also in case of high tolerances of the target position
  • Detection of target through walls
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12