Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > Identification Systems
Print
Home>Products>Product Portfolio>Identification Systems

Radio Frequency Identification (RFID) – HF (13,56 MHz) & UHF (860-960 MHz) 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Enter a new dimension of identification

For decades SICK has offered a large number of solutions in the field of identification for almost any problem. Now the product portfolio has been expanded by a new technology: Radio Frequency Identification.
Logistics, curier express parcel services, automobile manufacture – RFID can be utilized to identify pallets, ensure smooth transport of totes or match the content to the right transport box.
RFID allows identification, even with difficult environmental conditions, without visual contact between reader and object to be identified. This allows a reliable and fast detection. Identifying faster means commissioning faster – commissioning faster means higher efficiency and therefore real cost reduction.
SICK as a complete supplier for Auto Ident applications opens up a great variety of application possibilities with RFID and barcode.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The series for HF (13.56 MHz)   

 

Interrogator (write/read unit) RFI341 

  • Industrial 13.56 MHz (HF) RFID system for high range
  • Globally standardized air interface (ISO 15693)
  • Flexible data output format
    (parameters can be set as desired)
  • Switching inputs for reading triggers
    (photoelectric sensors, laser scanners, …)
  • Switching outputs for process control (Good read/No read)
  • Various antenna concepts can be realized
    (splitter, multiplexer)
  • Service function for calibrating the antennas
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

Interrogator (write/read unit) RFH62x 

  • 13.56 MHz ISO/IEC-15693 compatible RFID writer/reader
  • Compact, industrial design with built-in antenna
  • Connection systems for all normal fieldbus and network concepts
  • Application-specific deployment modes: command, trigger and continuous mode
  • Supports the powerful SOPAS parametrization tool
  • Far-reaching internal and external diagnostics functions
Click to show / hide content block    Portlet 3
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

RFA3xx antennas 

The maintenance-free, high-performance RFA3xx antennas for operation on the RFID interrogator RFI341, for example, are used for wirelessly identifying objects with passive transponders. The maximum effective range of the near field is made possible by means of an optimized antenna gain (Q-factor). The RFA321 and RFA341 antennas can also be individually adapted for a specific environment with the aid of smoothing capacitors.

  • Used in industrial applications
  • Large write/read ranges
Click to show / hide content block    Portlet 5
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 6
Show Content 
Show Title 

The series for UHF (860-960 MHz) 

 

Interrogator (write/read unit) RFI641  

  • Connection for up to 4 antennas
  • Flexible data interfaces (Ethernet, RS-232)
  • Programmable digital inputs and outputs
  • Integrated Linux operating system with Web server function
  • With 2 watts (erp), sender power up to 5 m range can be attained
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

RFA641 antenna  

The maintenance-free RFA641 antenna is a multi-purpose UHF antenna. The broadband frequency range allows it to be used in Europe, USA and other countries.
Its properties are ideal for use in logistical and industrial applications. The compact design allows easy and flexible installation. The aperture angles of the directional characteristic meet the standards FCC, EN 300220 and EN 302208.

  • Used in industrial applications
  • Large write/read ranges
Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Show Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12