Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > Identification Systems
Print
Home>Products>Product Portfolio>Identification Systems

Connection modules 

 
Click to show / hide content block    Page Header
Show Page Header 
 

SICK modules offer effortless connection to almost all fieldbus technologies: the CDB and CDM connection modules allow simple wiring of sensors, even in CAN networks. The sensors are easily integrated in PROFIBUS-DP, DeviceNet or Ethernet-TCP/IP networks via external CMF400 fieldbus gateways. The use of external CMC parameter cloning modules supports the rapid replacement of sensors.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product series 

 

CDB (Connection Device Basic) 

  • Very small design
  • Two mounting holes for rapid and precise installation
  • Connection diagram integrated in lid
  • Logical and easily accessible screw/spring-loaded terminals
  • Configuration by switch
  • IP 65 connection of scanner with standard cable
  • Strain relief for cables through cable glands
  • Service plug for direct access to the AUX interface
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

CDM (Connection Device Modular) 

  • Basis device for wiring the scanner with the periphery
  • Slots for optional field bus modules, parameter memory, display and power supply module
  • Simple voltage supply of scanner
  • IP 65 connection of a scanner using SICK standard cable
  • Direct access to the service interface of the scanner
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

CDF (Connection Device Fieldbus) 

  • Simple mounting
  • All electrical connections are pluggable
  • 3 rotary switchs to adjust the PROFIBUS adress and mode
  • Integrated parameter storage
  • 6 LEDs for status and error display
  • Integrated CAN interface
Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 5
Show Content 
Show Title 

Plug-in modules 

 

CMF (Fieldbus module for CDM) 

  • Gateway for integration of SICK bar code scanners into PROFIBUS-DP, DeviceNet or Ethernet TCP/IP fieldbus systems
  • Plug-in module for CDM400 connection module
  • 4 additional digital I/Os available via terminals on the CMF400 module. Possibility to integrate additional sensors into PROFIBUS-DP, DeviceNet or Ethernet TCP/IP systems
  • Configuration and setup via connected bar code scanner
  • Certified by PNO (PROFIBUS) or ODVA (DeviceNet)
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

CMC (Cloning module for CDB/CDM) 

  • External saving of bar code scanner parameters
  • Existing CDB420, CDB620, CDM420 or CDM490 as basis for rapid and simple integration
  • No configuration required due to „plug & play“ functionality
  • Address-monitoring through visible rotary coding switch
  • Plug-in card design
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

CMD (Display module for CDM) 

  • Large display with 4 x 20 characters, illuminated
  • 5 keys for menu management
  • For CDM420/490 basis device (CMC400/CMC600 also necessary)
  • IP 65 enclosure rating
Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

MUX400 

  • Multiplexer for max. 32 bar code scanners
  • Modular design for installation in cabinets
  • 1 digital input for reading trigger distribution via CAN network
  • 5 digital outputs for monitoring device and network status
  • LEDs for status and error visualization
  • Configuration with CLV setup
Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12