DEBUG:54.166.114.43 = extern



Print
Home>Products>Product Portfolio>Encoders

Incremental encoders 

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 2
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

DBS60 Core 

  • Face mount flange, servo flange, blind and through hollow shaft
  • Housing unit: Ø58 mm; compact mounting depth, large bearing distance
  • Flange and stator couplings enable diverse mounting options
  • Resolution: up to 5,000 pulses
  • Cable outlet, radial M23 or M12 connector
    TTL/RS-422 and HTL/push-pull, universal TTL/HTL interface with 4.5 V DC to 30 V DC
  • Hollow shafts: metal up to Ø5/8", insulated up to Ø15 mm; front and rear clamping
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

DBS36 Core 

  • Connection with universal cable outlet
  • Versions with blind hollow shaft or face mount flange with solid shaft
  • Face mount flange with 3 mounting hole patterns and servo groove
  • Hollow shaft with universal stator coupling
  • Compact diameter of 37 mm
  • Electrical interfaces: TTL/RS-422, HTL/push pull and Open Collector NPN
  • Available PPR: 100 to 2,500
  • Temperature range: –20 °C … +85 °C
  • Enclosure rating: IP 65
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

DBS50 Core 

  • Connection with universal cable outlet
  • Face mount flange with 8 mm solid shaft
  • Face mount flange with 2 mounting hole patterns and servo groove
  • Compact housing diameter of 37 mm, flange diameter: 50 mm
  • Various electrical interfaces: TTL/ RS-422, HTL/push pull and Open Collector NPN
  • Available PPR from 100 up to 2,500
  • Working temperature range: –20 °C … +85 °C
  • Enclosure rating: IP 65
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

DKS40 

  • Compact housing
  • Durable, low-cost design
  • Interfaces: Open collector NPN, TTL/RS-422 or HTL/push pull
  • Connection via cable outlet, for radial or axial use with open ends or fitted with an M12 connector
  • Face mount flange with solid shaft
  • Housing for simple clamping ring mounting
  • Any line count possible from 1 to 2,048
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

DFS60 

  • Compact installation depth
  • High resolution up to 16 bits
  • Optionally programmable: Output voltage, zero pulse position, zero pulse width and number of pulses
  • Connection: Radial or axial cable outlet, M23 or M12 connector, axial or radial
  • Electrical interfaces: 5V & 24V TTL/RS-422, 24 V HTL/push pull
  • Mechanical interfaces: face mount or servo flange, blind or through hollow shaft
  • Remote zero set possible
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

 

DGS34  

  •  Incremental encoder with 3.5" diameter
  • Line count: 120 … 16.384
  • Choice of various electric interfaces: TTL / RS-422, HTL/push pull or open collector
  • High enclosure rating: IP66
  • Blind hollow shaft for shaft diameters of up to 30mm or 1-1/8"
  • Connection via cable outlet or 10-pin MIL connector
Click to show / hide content block    Portlet 9
Show Content 
Hide Title 

 

 

DGS35 

  • Incremental encoder with 3.5" diameter
  • Line count: 120 … 16.384
  • Choice of various electric interfaces: TTL / RS-422, HTL/push pull or open collector
  • High enclosure rating: IP66
  • Through hollow shaft for shaft diameters of up to 30mm or 1-1/8"
  • Connection via cable outlet or 10-pin MIL connector
Click to show / hide content block    Portlet 10
Show Content 
Hide Title 

 

 

DKV60 measuring wheel encoder 

  • Complete, preassembled measuring system
  • Measuring wheel with knurl or O-ring for adaptation to the measuring surface
  • Mounting bracket made from anti-corrosive spring steel
  • High resolution up to 0.1 mm (1 … 2.000 pulses/revolution)
  • Electrical interfaces: Open collector NPN, TTL/RS-422 or HTL/push pull
  • Connection via cable outlet, for radial or axial use with open ends or fitted with an M12 connector
Click to show / hide content block    Portlet 11
Show Content 
Hide Title 

 

 

DFV60 measuring wheel encoder 

  • Rotatable spring arm for universal use
  • 300 mm wheel circumference with o-ring made from NBR70
  • Mounting arm and measurement wheels made from aluminum
  • Programmable output voltage, zero pulse position, zero pulse width and number of pulses
  • Connection: radial M12 connector outlet or radial/axial cable outlet
  • Electrical interfaces: 5V & 24V TTL/RS-422, 24 V
  • Remote zero setting possible
Click to show / hide content block    Portlet 12
Show Content 
Hide Title 

 

 

DDS36 

  • Compact diameter of 36 mm
  • Choice of various electric interfaces: TTL/RS-422, HTL/push pull and open collector NPN
  • Designs with blind hollow shaft or face mount flange with solid shaft
  • Connection with axial cable outlet
  • Line counts from 100 up to 2,500 possible
  • Working temperature range: –10 °C … +70 °C
  • Enclosure rating: IP65

The product has been dicontinued. A replacement can be found in the DB36 product family.

Please contact your national subsidiary/agent for further information. 

Click to show / hide content block    Portlet 13
Show Content 
Hide Title 

 

 

DDS50 

  • Compact diameter of 50 mm
  • Choice of various electric interfaces: TTL/RS-422, HTL/push pull and open collector NPN
  • Face mount flange with solid shaft
  • Connection type using axial cable outlet
  • Line counts from 100 up to 2,500 possible
  • Working temperature range: –10 °C … 70 °C
  • Enclosure rating: IP65

The product has been dicontinued. A replacement can be found in the DB50 product family.

Please contact your national subsidiary/agent for further information. 

Click to show / hide content block    Portlet 14
Show Content 
Hide Title 

 

 

DGS21  

  • Compact 2.0 inch housing
  • Number of lines up to 2,500
  • Blind hollow shaft with 3/8 inch or 1/2 inch available
  • Line driver or single-ended outputs available
  • High load capacity ideal for measuring wheel applications
  • Economical design when high-end features are not required
Click to show / hide content block    Portlet 15
Show Content 
Hide Title 

 

 

DGS22 

  • Compact 2.0 inch housing
  • Number of lines up to 2,500
  • Blind hollow shaft with 3/8 inch or 1/2 inch available
  • Line driver or single-ended outputs available
  • High load capacity ideal for measuring wheel applications
  • Economical design when high-end features are not required
Click to show / hide content block    Portlet 16
Show Content 
Hide Title 

 

 

DGS25 

  • Robust incremental encoder in compact 2.5 inch housing
  • Number of lines up to 3,000
  • High-capacity ball bearings ideal for wheel applications
  • Wide range of mounting options
  • Economical design when high-end features are not required
  • Line driver or single-ended outputs available
  • High protection class: IP 66
Click to show / hide content block    Portlet 17
Show Content 
Hide Title 

 

 

DRS20 

  • Compact housing Ø 2.0 inches
  • Number of lines up to 8,192
  • Up to 800 kHz frequency response
  • User-defined marker (Z) position
  • High load capacity ideal for measuring wheel applications
  • Line driver or single-ended outputs available
  • Economical design when high-end features are not required
  • High protection class of IP 66
Click to show / hide content block    Portlet 18
Show Content 
Hide Title 

 

 

DRS21 

  • Compact housing Ø 2.0 inches
  • Number of lines from 1 … 8,192 programmable by customer
  • User-defined marker (Z) position
  • High load capacity ideal for measuring wheel applications
  • Line driver or single-ended outputs available
  • Economical design when high-end features are not required
  • High protection class of IP 66
Click to show / hide content block    Portlet 19
Show Content 
Hide Title 

 

 

DRS25 

  • Compact housing Ø 2.5 inches
  • Number of lines up to 8,192
  • Up to 800 kHz frequency response
  • User-defined marker (Z) position
  • High load capacity ideal for measuring wheel applications
  • Line driver or single-ended outputs available
  • Economical design when high-end features are not required
  • High protection class of IP 66
Click to show / hide content block    Portlet 20
Show Content 
Hide Title 

 

 

DRS26 

  • Compact housing Ø 2.5 inches
  • Number of lines from 1 … 8,192 programmable by customer
  • Up to 800 kHz frequency response
  • User-defined marker (Z) position
  • High load capacity ideal for measuring wheel applications
  • Line driver or single-ended outputs available
  • Economical design when high-end features are not required
  • High protection class of IP 66
Find our products & solutions
Button to start the search