Print
Home>Products>Product Portfolio>Encoders

Motor Feedback Systems 

Highly precise Speed and Position Measurement

This is where the action is: Previously, three sensors were needed for commutation, position and speed resulting in many interfaces. Nowadays, SICK-STEGMANN motor feedback systems offer these functions in one unit, with standardised electrical and mechanical interfaces.

SICK-STEGMANN motor feedback systems meet critical requirements, such as temperature resistance, high resolution, multiturn design with mechanical gearbox, high interference immunity and, importantly, small dimensions, enabling short motor build lengths.

 
Speed & Position Rotary
HIPERFACE Singleturn
Incremental with commutation
Speed Rotary
Incremental
Speed & Position Linear
HIPERFACE Linear
HIPERFACE Multiturn
Find our products & solutions
Button to start the search