Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > distance_sensors
Print
Home>Products>Product Portfolio>distance_sensors

Position finders 

 
Click to show / hide content block    Page Header
Show Page Header 
 

DMP position finders are optoelectronic sensors that are used for millimetre-accurate fine positioning in the storage and conveyors segment, among others. Changing geometric conditions are found here (e.g. at transfer and docking stations) due to temperature-, load- or steel structure-dependent effects, making reliable positioning impossible. The DMP position finder was developed and subsequently further developed to solve this problem. The sensors are used for fine positioning in
the x- and y-directions, in particular.

The reflector-free DMP3 is recommended for operating distances of 200 mm - 350 mm. The device is a camera-based sensor that carries out fine positioning on holes or colored points.
The DMP2 is used for longer operating distances of up to 2.000 mm. This sensor operates with reflectors.

Both devices are always oriented towards the current actual in-situ conditions, and thus allow reliable and highly accurate storage and retrieval or docking processes.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

DMP2 

Precise fine positioning with reflector

  • Distance between 200 mm and 2.000 mm
  • Simple use due to switching outputs or analog output
    4…20mA
  • Simple alignment
  • Integrated software
  • Repetition accuracy: 0.15 mm
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

DMP3 

Precise fine positioning without reflector

  • Distance between 200 mm and 350 mm
  • Teach-in: two different positions
  • Four switching outputs
  • Integrated processing
  • Simple alignment
  • Repetition accuracy: 0.15 mm
Click to show / hide content block    Portlet 3
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 5
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions
Button to start the search