Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > distance_sensors
Print
Home>Products>Product Portfolio>distance_sensors

Optical Data Transmission 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Optical data transmission – wireless communication made easy

The ISD infrared data transmission system enables wireless communication. Typical uses are on stacker cranes, ASRS and transfer cars for non-contact communication from the vehicle to the control unit. The system consists of an optically aligned sender and receiver pair which can communicate bidirectional over long distances.

Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

ISD300 

Optical data transmission for long scanning ranges

  • Scanning range up to 300 m
  • Baud rate up to 2 Mbit/s
  • Bargraph display for fine alignment
  • Optical aid for rough alignment
  • Variety of interfaces: PROFIBUS, Ethernet, DeviceNet, ModBus
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

ISD400 

Wireless communication – fast and easy with ISD400

  • Adjustable carrier frequency F1/F2
  • PROFIBUS/Ethernet interface
  • Connection and setup without opening device
  • Simple installation thanks to optical and electronic alignment help
  • Up to 3 Mbit/s optical transfer rate
  • Integrated repeater
  • Integrated Ethernet switch
  • 10/100 Mbit Ethernet
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12