Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > distance_sensors
Print
Home>Products>Product Portfolio>distance_sensors

Linear Measurement Sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 
The OLM optical linear measurement sensor determines its absolute position using bar code strip mounted along the length of travel – up to 10 km. The bar code strip can be placed along a curve, free-roaming path, incline/decline or straight line. The OLM measures the right positions every time - even if multiple vehicles are on the same track.
Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

OLM100 

 New paths in distance measurement

  • Determine absolute position using bar code strip mounted along the length of travel
  • Camera-based technology with visible LED illumination
  • High resolution measurement and high output rate
  • Non-contact solution with no moving parts
  • 10 km range, even around corners
  • Wide operating temperature range -30 °C to +60 °C
  • Interfaces include RS-422, RS-485, SSI and CANopen for process data, Ethernet for sensor setup
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Finden Sie unsere Produkte & Lösungen
Button to start the search