|
|

Page Header
Highly accurate distance measurement at up to 700 mm
Short range distance sensors are laser sensors which measure precisely with a measuring range of up to 700 m. Due to their measuring accuracy, they are especially suited to controlling, sorting and checking tasks use in quality or cost-relevant processes. Commonly measure characteristics include dimension, position and shape. Using SICK distance sensors can improve the quality of your end product through 100 % quality inspection, while at the same time reducing material and downtime costs.
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|
|
|
OD Value
|
Easy, accurate measurement
- Several measuring ranges from 26 … 34 mm up to 100 … 400 m
- Non-surface dependent, very accurate and fast measurement with CMOS receiving element
- Very fast and easy set-up thanks to intuitive user interface
- Wide range of products for an easy integration into your application
- Laser technology for precise measurement of very small objects
- Compact stand-alone device
- Excellent price-performance ratio
|
|
|
|
|

Portlet 3
|
|
|
OD Hi
|
Non-surface-dependent, accurate distance measurement
- Many measuring ranges from 26 … 34 mm up to
100 … 400 mm
- Non-surface dependent, very accurate and fast measurement with CMOS receiving element
- Fast and easy set-up thanks to LC display on the device
- Laser technology for precise measurement or detection of very small objects
- Robust and compact stand-alone device
|
|
|
|
|

Portlet 4
|
|
|
OD Max
|
Highly accurate, non-surface-dependent distance measurement
- Several measuring ranges from 24 … 26 mm up to 250 … 450 mm
- Non-surface dependent measurement with CMOS receiving element
- High measuring accuracy and frequency to assure your quality
- Easiest solution for customer-specific applications, thanks to integrated calculations based on values from 2 sensors
- Laser technology for precise measurement or detection of very small objects
- Several interfaces
|
|
|
|
|

Portlet 5
|
|
|
OD Precision
|
Highly accurate with any material
- Many measuring ranges from 24 … 26 mm up to
300 … 700 mm
- Non-surface dependent measurement with CMOS receiving element
- High measuring accuracy and frequency
- Glass thickness measurement with just one sensor head
- Different light spot sizes, the ideal solution for any application
- Easiest solution for customer-specific applications, thanks to integrated calculations of up to 3 sensors
- Stand-alone use via RS-422
|
|
|
|
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|