|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
DT2
|
Distance Sensor with analogue output
- Plug & Play sensor
- M12 plug, 4-pin
- Measurement range 50 … 300 mm
- 1 mm resolution
- Small housing
|
|
|
|
|

Portlet 2
|
|
|
DT10
|
Plug & Play sensor for close range
- Plug & Play sensor
- Measurement range 50 … 500 mm
- Analogue output 4 … 20 mA and 1 switching output
- Good measuring accuracy
- Visible red light
- Short response time of 20 ms
- Insensitive to external light sources (HF lamps)
|
|
|
|
|

Portlet 3
|
|
|
DT20
|
Distance Sensor with analog output for close range
- Measurement range 90 … 600 / 100 … 1,000 mm
- Analogue output 4 … 20 mA and 1 switching output
- Good measuring accuracy
- Compact die cast zinc housing
- Plug & Play sensors, customized preprogrammed settings available
- Fast response time < 15 ms
|
|
|
|
|

Portlet 4
|
|
|
DT20 Hi
|
Distance Sensor with analog output and display for close range
- Measurement range
100 ... 1000 / 100 … 600 / 100 … 300 / 50 … 150 mm
- Analogue output 4 … 20 mA and 1 switching output (invertable)
- Red laser beam for precise alignment
- CMOS element for very high measuring accuracy
- Display with easy to use setup menue
- Insensitive to external light sources
|
|
|
|
|

Portlet 5
|
|
|
DS30
|
Reliable background supression in highly reflective surroundings
- Measurement range: 200 ... 2,000 mm on black and white
- Measurement range: 200 ... 3,000 mm on grey and white
- Time of flight technology guarantees the best background supression on all targets up to 150 m
- No black/white shift guarantees precise and reliable switching
- Models with 1, 2 and 3 switching outputs available for maximum flexibility
|
|
|
|
|

Portlet 6
|
|
|
DS40
|
Time-of-flight sensor with one switching output for standard applications
- Background suppression up to 100 m (also shiny objects)
- High target dynamic: black to extremely shiny
- Sensing range of up to 5 m
- Precise alignment by red laser light
- Easy and fast teach-in via teach button
- 1 switching output for standard applications
|
|
|
|
|

Portlet 7
|
|
|
DT50
|
Distance Sensor with analog and switching output up to 10 m measurement range
- HDDM - advanced time of flight technology
- Large measurement range 200 … 10,000 mm with good accuracy for versatile use
- Analogue output, optional 4 … 20 mA or 0 ... 10 V
and 1 switching output
- Display with easy to use setup menu
- Safe against ambient light up to 40 klux
- Large temperature range: -30 °C to + 65 °C
- Red laser, optional in Laser Class 1 or Laser Class 2
- Die cast zinc metal housing
|
|
|
|
|

Portlet 8
|
|
|
DT50Hi
|
Distance Sensor with high precision up to 20 m measurement range
- State-of-the-art time of flight technology for fast and accurate measurement results (range up to 20 m)
- Analogue output 4 … 20 mA and 1 switching output
- Quick and easy setup thanks to the display and the intuitive operating concept
- Safe against ambient light up to 40 klux
- Wide temperature range from –30 °C to +65 °C
- Red light laser with small light spot for precise alignment
- Die cast zinc metal housing
|
|
|
|
|

Portlet 9
|
|
|
DL50
|
Measuring up to 50 m on diamond grade reflective tape
- State-of-the-art HDDM time of flight technology offering excellent performance: 1 mm resolution, +/-2 mm repeatability, +/-7 mm accuracy, 4ms output rate & 50 m range
- Analog & switching output
- LC display with an intuitive operating concept
- Safe against ambient light up to 40 klux
- Wide temperature range from –30 °C to +65 °C
- Eye safe due to laser class 1
- Robust zinc die cast housing
|
|
|
|
|

Portlet 10
|
|
|
DS60
|
The solution for large scanning distances
- Measurement range up to 6 m on target and 20 m on reflector
- Background suppression up to 100 m (also shiny objects)
- 2 invertable switching outputs
- Time of flight technology for reliable results
- Precise alignment by red laser light
- Teach-in
|
|
|
|
|

Portlet 11
|
|
|
DL60
|
Distance Sensor with analog output up to 24 m measurement range
- Measurement range: 24 m on reflector
- Analogue output: 4 … 20 mA
- Teach-in and Plug & Play version
- Time of flight technology for reliable results
- Visible red light laser
- Power-on LED
|
|
|
|
|

Portlet 12
|
|
|
DT60
|
Distance Sensor with analog output for mid range distances
- Measurement range: up to 5,300 mm
- Analogue output: 4 … 20 mA
- Customer specified, preprogrammed versions available for fast system integration
- Time of flight technology for reliable results
- Visible red light laser
- Power-on LED
|
|
|
|
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|