|
|

Page Header
SLG – Smart Light Grids – smart, slender, stealth
The smart light grid family includes smart area sensors, smart gate sensors and smart pick-to-light sensors.
At only 8 x 25 mm, they fit nearly anywhere and can be imbedded inside walls, doors, conveyors, and machines. Slim and flat versions are available. They can be ordered in 120 to 1,400 mm lengths in a plastic or aluminum housing. Auto-muting, auto-teach and an alignment aid provide more uptime. They are ideal for order-picking, automatic doors, counting objects and other applications.
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
SAS
|
The SAS light grid – better machine control in a small housing
- Variable monitoring lengths from 120 mm up to 600 mm (in 160 mm increments)
- Set parameters via teach-in with no PC
- Maximum range 4 m
- Response time 18 ms
- 25 mm detection resolution
- Simple teach-in setup
- Highly immune to sunlight up to 150,000 lux
- Small dead zone <11 mm
|
|
|
|
|

Portlet 2
|
|
|
SPL
|
The SPL light grid – error-proof picking
|
|
|
|
|

Portlet 3
|
|
|
SGS
|
Smart Gate Sensor – opens the door to smart sensing
- Variable monitoring lengths from 120 mm up to 1,400 mm (in 160 mm increments)
- Maximum range 10 m
- Response time 18 ms
- 25 mm or 45 mm detection resolution with 40 mm or 80 mm beam spacing
- Simple teach-in setup via cable
- Optional parameter setting with teach-in button, no PC required
- Highly immune to sunlight at 150,000 lux
- Small dead zone <11 mm
|
|
|
|
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|