Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > automation_lightgrids
Print
Home>Products>Product Portfolio>automation_lightgrids

Standard automation light grids   

 
Click to show / hide content block    Page Header
Hide Page Header 
 

 

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

 

 

HLG 

High resolution light grid

  • Scanning range up to 2 m
  • Resolution: 2 mm
  • Short response time
  • Industrial standard outputs
  • Teach-in for optimal sensitivity adjustment 
    Click to show / hide content block    Portlet 2
    Show Content 
    Hide Title 

     

     

    WLG 

    Reflex light grid WLG12

    • Scanning range up to 1.5 m
    • Detection of objects from 6 mm diameter
    • Short response time
    • Reliable detection of reflective objects
    • Teach-in for optimum sensitivity adjustment
    • Red light as alignment aid
      Click to show / hide content block    Portlet 3
      Show Content 
      Hide Title 

       

       

      ELG 

      Modular measurement light grid

      • Scanning range up to 12 m
      • Resolutions: 10 / 30 / 60 mm
      • Industrial standard outputs
      • Optical synchronisation
      • Sensitivity adjustment
      • Mounting bracket included
      • SICK quality and reliability
        Click to show / hide content block    Portlet 4
        Hide Content 
        Hide Title 

         

         

         

         

        Click to show / hide content block    Portlet 5
        Show Content 
        Hide Title 

         

         

        PLG 

        Pick-to-Light with reflector

        • Scanning range up to 2 m
        • Picking through beam light grid
        • Bin access monitoring at assembly lines
        • No bin restriction because the sensor is mounted outside the bin
        • Easy set up
        • 360° visible Job-LED
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
          Click to show / hide content block    Portlet 9
          Hide Content 
          Hide Title 

           

           

           

          Click to show / hide content block    Portlet 10
          Hide Content 
          Hide Title 

           

           

           

          Click to show / hide content block    Portlet 11
          Hide Content 
          Hide Title 

           

           

           

          Click to show / hide content block    Portlet 12
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
          Find our products and solutions
          Button to start the search