Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > Analysis and Gas Flow Measurement
Print
Home>Products>Product Portfolio>Analysis and Gas Flow Measurement

Tunnel sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
Tunnel sensors 
On the road to developing active traffic safety.
More safety, less congestion – this is the main objective of traffic management in the future. Intelligent traffic monitoring systems will form the basis of modern traffic management technology. With our highly sophisticated measuring systems, we’re on the right road to solving a few of these issues.
 
As the volume of traffic rises, the need to continuously monitor pollution levels is becoming increasingly important. Our in-situ monitors measure exhaust gases where they arise, thereby enabling effective monitoring and control of emissions, and ensuring that ventilation systems operate efficiently. Developed by experts with many years of experience, our measuring systems are tailored to meet your requirements.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product series 

Air flow measuring system FLOWSIC200 

FLOWSIC200 

Flow speed measuring device 

  • Extremely rugged compounds made of titanium, stainless steel or die cast
  • Very large measuring distances possible
  • Representative measurement across the total tunnel width
  • Determination of flow direction
  • No moving parts
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

Overheight detector HISIC450 

HISIC450 

Overheight detector

  • Cast aluminium housing with anti-corrosion coating, sealed to IP 67
  • Built-in lens heaters to prevent condensation or icing (option)
  • Weather protection against snow, rain and dust clouds
  • Accessories (weather hood and mounting bracket) made of stainless steel 1.4571/1.4581
  • Sensitivity adjustment
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

Smoke detector SMOTEC450 

SMOTEC450 

Smoke detector 

  • Very fast and accurate scattered light measurement
  • Automatic control functionalities              
  • Contamination control
  • Heated chamber for evaporization of fog droplets
  • Rugged housing made of stainless steel
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

NOx-/visibility measuring deviceVICOTEC320 

VICOTEC320 

Measuring device for NO2, NO, (CO optionally) and visibility 

  • Very low detection limits for NO and NO2
  • Automatic function monitoring and self­adjustment
  • Very sturdy design: IP 69K, stainless steel 1.4571
  • Automatic beam alignment between sender/receiver unit and reflector
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

CO-/visibility measuring device VICOTEC410 

VICOTEC410 

Visibility and CO measuring system 

  • Automatic adjustment function (AutoAdjust)
  • Contamination control
  • Menu-driven operation via evaluation unit
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

Extractive visibility monitor VICOTEC450 

VICOTEC450 

Visibility monitor 

  • Functional tests with a control point
  • Logbook function
  • Maintenance signal (filter and cleaning)
  • Internal purge air for increased intervals in between cleaning
  • Manual linearity test possible with filter set
  • Various optional interface or I/O modules (e.g. PROFIBUS, Ethernet, analog modules ...)
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

VISIC610 

VISIC610 

Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

Visibility measuring device VISIC620 

VISIC620 

Visibility measuring device 

  • Large measuring range for visual range
  • Precipitation detector as an option
  • Contamination monitoring
  • Minimum space requirements and low weight
  • Self-sufficient design possible with solar panel and battery
  • Rugged housing, also for salty air
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12