Skip Navigation Linkssick.com.au > EN > Home > Products > Product Portfolio > Analysis and Gas Flow Measurement
Print
Home>Products>Product Portfolio>Analysis and Gas Flow Measurement

Analyzing systems 

 
Click to show / hide content block    Page Header
Show Page Header 
Analyzing systems 
Our analyzing systems supply application oriented solutions for measuring tasks in emission and process measurement.
Thereby it is differentiated between complete "hot" measuring (MCS100E HW) and a measuring behind a cooling system to remove water vapor (MKAS systems).
Typical applications for devices of the MCS100E series are emission monitoring in combustion plants and process gas monitoring in cement plants. The MKAS systems are mainly employed for emission and process monitoring in power plants and emission monitoring according to EU directives.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product series 

Analyzing system MCS100E CD 

MCS100E CD 

Analyzer system with sample gas cooler 

  • Analyzer MCS100E, additional oxygen sensor as an option
  • Integrated gas cooler
  • Test gas feeding on sample gas probe
  • Back-flushing of sample gas probe for cleaning of filters
  • Fast sample gas exchange for minimizing adsorption and desorption effects
  • Automated sample point switching
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

Analyzing system MCS100E HW 

MCS100E HW 

Analyzer system with hot measurement technology 

  • Analyzer MCS100E, additional oxygen and total hydrocarbon analyzers as an option
  • Gas paths completely heated
  • Test gas feeding on sample gas probe or at analyzer
  • Back-flushing of sample gas probe for cleaning of filters
  • Fast sample gas exchange for minimizing adsorption and desorption effects
  • Automated sample point switching
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

Analyzing system MCS100E PD 

MCS100E PD 

Analyzer system with permeation dryer 

  • Analyzer MCS100E, additional oxygen sensor as an option
  • Integrated permeation dryer
  • Test gas feeding on sample gas probe
  • Back-flushing of sample gas probe for cleaning of filters
  • Fast sample gas exchange for minimizing adsorption and desorption effects
  • Automated sample point switching
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

FTIR Analyzing system MCS100FT 

MCS100FT 

FTIR multi-component analyzing system 

  • Lowest type approved HF measuring range of 0 … 3 mg/m³
  • Automatic spectrum adjustment via AutoVAL for very reliable measuring values
  • Operation via touchscreen
  • Sample gas transport by an ejector without moving parts
  • Type approved according to EN 15267-3
  • Remote control and diagnosis via software SOPAS-ET
  • Automatic adjustment, backflushing and filter cleaning
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

Mercury analyzing system MERCEM 

MERCEM 

Continuous emission monitoring system for mercury 

  • Low detection limit
  • No spectral interferences
  • Reliable reduction method
  • Internal calibration device as an option
  • Minimized memory effects
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

Modular analyzing system MKAS Basic 

MKAS Basic 

Analyzing system in basic configuration 

  • For one or two analyzers S710 or SIDOR
  • Includes the basic system components
  • Can be upgraded or retrofit due to modular concept
  • Well-proven system components
  • Wired and tested ready for use
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

Modular analyzing system MKAS Comfort 

MKAS Comfort 

Analyzing system for emission and process measurement 

  • For one to three analyzers S710 or SIDOR or NOx converter
  • Includes the major system components
  • Fulfills the requirements to an automatic measuring system according to EU standards, especially EN 15267-3
  • Due to modular concept adaptable to the measuring task
  • Well-proven system components
  • Wired and tested ready for use
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

Modular analyzing system MKAS Compact 

MKAS Compact 

Analyzing system for wall mounting 

  • For max. two analyzers S710 or SIDOR or NOx converter
  • Compact analyzer cabinet
  • Fulfills the requirements to an automatic measuring system according to EU standards, especially EN 15267-3
  • Includes the major system components
  • Due to modular concept adaptable to the measuring task
  • Well-proven system components
  • Wired and tested ready for use
Click to show / hide content block    Portlet 9
Show Content 
Hide Title 

 

Modular analyzing system MKAS HD 

MKAS HD 

Heavy-dusty analyzing system  

  • For one to three analyzers S710 or SIDOR or NOx-converter
  • Includes the major system components
  • Back-purgeable sampling probe
  • Special filtering system including a scrubber
  • Due to modular concept adaptable to the measuring task
  • Well-proven system components
  • Wired and tested ready for use
Click to show / hide content block    Portlet 10
Show Content 
Hide Title 

 

Modular analyzing system MKAS Multipoint 

MKAS Multipoint 

Analyzing system with sample point switching   

  • For one to three analyzers S710 or SIDOR or NOx converter
  • Sample point switching for two to eight measuring points
  • Bypass system for switching without time lag
  • Includes the major system components
  • Due to modular concept adaptable to the measuring task
  • Well-proven system components
  • Wired and tested ready for use
Click to show / hide content block    Portlet 11
Show Content 
Hide Title 

 

Modular analyzing system MKAS Twin 

MKAS Twin 

Analyzing system for parallel measurement 

  • For analyzers S710 or SIDOR or NOx converter
  • Includes the major system components in dual layout
  • Fulfills the requirements to an automatic measuring system according to EU standards, especially EN 15267-3
  • Due to modular concept adaptable to the measuring task
  • Well-proven system components
  • Wired and tested ready for use
Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions
Button to start the search