Skip Navigation LinksSICK Process Automation > EN > Home > Products > Product News
Print
SICK Process Automation>Home>Products>Product News

New Products 

Innovations to power up your productivity
 
Applications may vary, but requirements stay very much the same: increased productivity and decreased costs. SICK Process Automation brings you innovative sensor solutions to provide the basis for lasting efficiency improvements.
 

TRANSIC100LP

TRANSIC100LP is ideally suitable for oxygen monitoring in moist and aggressive process gases. The compact gas spectrometer is based on a tunable diode laser. This measurement technology is well known for unmatched stability and durability.

GMS800

With GMS800 SICK offers an innovative product familiy of extractive analyzers which can measure more than 60 different gas compounds. The GMS800 is characterized by its consistent modular design: up to 6 analyzing modules, one gas module, I/O modules and an operating unit.

GMS810-FIDOR

The GMS810-FIDOR, a member of the innovative GMS800 analyzer family, is ideally suited for emission monitoring according to regulatory requirements, for example in waste incinerators, cement and/or power plants.

MERCEM300Z

The MERCEM300Z mercury measuring system from SICK monitors Hg emissions in flue gases with high reliability within the smallest measuring ranges (0 ... 0.001 ppm). Due to its rugged housing MERCEM300Z is suitable for the use in harsh industrial environments.

MAC800

The innovative system MAC800 is a modular fully configurable system that meets the European Standards EN 15267 and EN 14181 for emission monitoring. The MAC800 versions provide monitoring to meet current directives as well as future requirements.
Button to start the search