SIG350

The universal IO-Link master with IIoT competence

Your Benefits

  • Enables loss-free communication between a large number of sensors or actuators and the higher-level plant controller
  • Simple and transparent data integration thanks to uniform wiring concept with IO-Link
  • Innovative IO-Link ports that can be freely configured as Class A or Class B ports.
  • Quick and innovative commissioning and parameterization via integrated web server
  • INDUSTRIE 4.0 READY thanks to IIoT connection via REST API, MQTT and OPC UA

Overview

The universal IO-Link master with IIoT competence

The SIG350 Sensor Integration Gateway is an IO-Link master that bundles and controls sensor communication via 8 IO-Link ports. The SIG350 allows for seamless integration and loss-free data transmission from the sensor to the cloud – and with reduced cabling work. The ports can be loaded with a maximum of 4 A in order to be able to integrate actuators with higher power requirements. The PROFINET, EtherNet/IP and EtherCAT industrial protocols are available for network communication. Thanks to IO-Link even during operation, an integrated web server allows for intuitive configuration of the IO-Link master as well as the connected sensors. Data exchange with cloud solutions is possible via the REST API, MQTT and OPC UA IIoT interfaces.

At a glance
  • 8 IO-Link ports (M12; 5-pin; A-coded; Class A/B)
  • Current carrying capacity of up to 16 A at max. 4 A per port for US and UA
  • Rugged IP67 housing
  • Operating temperature –30 °C ... +70 °C
  • PROFINET, EtherNet/IP and EtherCAT available
  • REST API, MQTT and OPC UA IIoT protocols can be used
  • Rotary encoding switch for IP addressing

Applications