Ident Gate System

Reliable identification of delivered goods directly at the loading gate

Your Benefits

  • Time-saving, automatic recording of shipping labels
  • Seamless, transparent traceability of goods
  • Higher throughput through automated loading process
  • Cost-effective solution and easy commissioning thanks to modular solution approach
  • Simple integration into the customer’s existing ERP or WMS systems

Overview

Reliable identification of delivered goods directly at the loading gate

The Ident Gate System automatically identifies inbound goods directly at the loading dock based on shipping labels. The track and trace system detects the shipping labels as soon as the worker drives through the gate – without stopping – with a loaded pallet. The acquired data are compared with the available order details thanks to the direct ERP connection. A visual loading and status check indicates to the personnel whether the data matches. The Ident Gate System has a modular structure and can be individually adapted. To round off the concept, selected identification technologies such as RFID, 1D and 2D, or even hybrid approaches can be combined with functions for measuring or classifying the containers.

At a glance
  • Combination of RFID and camera technologies
  • Direct ERP connection for bi-directional data exchange with a higher-level customer system
  • Visual feedback to compare the pallet load with the delivery order
  • Individually extendable solution
  • Differentiation of people and goods to exclusively detect movements of goods

Applications

Technical overview